2

KT cross support

Manufacturer Lanamatic Linear Motion
Description KT cross support for rod-less cylinders, combination 25 : 25
Part number 1256-0000
Product selection
Selector Order No. Combination A1 (mm) A2 (mm) C (mm) D (mm) FE1 (mm) FE2 (mm) S (mm)
1 1186-0000 18 : 18 80 80 84 54 103 103 6
2 1256-0000 25 : 25 100 100 114 72 131 131 8
3 1326-0000 32 : 32 120 120 140 88 171 171 10
4 1406-0000 40 : 40 150 150 168 105 220 220 10
5 1506-0000 50 : 50 180 180 204 126 280 280 12
6 1636-0000 63 : 63 215 215 239 146 333 333 12
7 1256-0001 25 : 18 100 80 100 64 131 103 8
8 1326-0001 32 : 25 120 100 128 81 171 131 10
9 1406-0001 40 : 32 150 120 154 96.5 220 171 10
10 1506-0001 50 : 40 180 150 187 116.5 280 220 12
11 1636-0001 63 : 50 215 180 221.5 136 333 280 12
12 1326-0002 32 : 18 120 80 112 71 171 103 8
13 1406-0002 40 : 25 150 100 142 89.5 220 131 10
14 1506-0002 50 : 32 180 120 171 106 280 171 10
15 1636-0002 63 : 40 215 150 204.5 126.5 333 220 12
Order No.
Combination
A1 (mm)
A2 (mm)
C (mm)
D (mm)
FE1 (mm)
FE2 (mm)
S (mm)
Documentation
Contact the supplier
Lanamatic Linear Motion Cylinder
Lanamatic AG
Lanamatic AG