Heavy Duty Pneumatic Toggle Clamp

Horizontal Body Mounting Base with Handle

Manufacturer KUKAMET
Description Heavy Duty Pneumatic Toggle Clamps
Part number 683-6-H-R
Mass 8130 g
Material Forged Steel
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N) Operating Pressure (bar)
1 683-4-H-L Heavy Duty Pneumatic Toggle Clamps 4980 Forged Steel 1600 6
2 683-4-H-R Heavy Duty Pneumatic Toggle Clamps 4980 Forged Steel 1600 6
3 683-6-H-L Heavy Duty Pneumatic Toggle Clamps 8130 Forged Steel 2000 6
4 683-6-H-R Heavy Duty Pneumatic Toggle Clamps 8130 Forged Steel 2000 6
Part number
Description
Mass (g)
Material
Excerted Force (N)
Operating Pressure (bar)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI