Power Quality Analyzer Mult-K NG

Manufacturer KRON
Description Power quality analyzer Mult-K NG
Part number ZN115311110
Product selection
Selector Type Voltage Input Auxiliary Power Level protection
1 Fixed 20 a 500Vc.a (F-F) Power supply TOP: 85-265Vc.a./100-375Vc.c. Default
2 Fixed 20 a 500Vc.a (F-F) Power supply TOP: 85-265Vc.a./100-375Vc.c. IP-54 for front panel and IP-20 for enclosure
3 Fixed 20 a 500Vc.a (F-F) Power supply TOP: 85-265Vc.a./100-375Vc.c. IP-54 for front panel, IP-20 for enclosure + rubber seal
4 Fixed 20 a 500Vc.a (F-F) Power supply TOP: 85-265Vc.a./100-375Vc.c. IP-40 for front e IP-40 for enclosure
5 Fixed 20 a 500Vc.a (F-F) Power supply TOP: 85-265Vc.a./100-375Vc.c. IP-54 for front e IP-40 for enclosure
6 Fixed 20 a 500Vc.a (F-F) Power supply TOP: 85-265Vc.a./100-375Vc.c. IP-54 for front, IP-40 for enclosure + rubber seal
Type
Voltage Input
Auxiliary Power
Level protection
Documentation
Contact the supplier
KRON Fabricantes de produtos de medição de energia elétrica
Kron Instrumentos Elétricos Ltda