Integrated Stepper Motors MIS232S1yyzz66

Manufacturer JVL Industri Elektronik A/S
Description Integrated Stepper Motors, Radial connectors, ø6,35mm shaftt, Running Torque 2.0Nm, Shaft 6.35 mm
Part Number MIS232S1yyzz66
Product selection
Selector Part Number Description Length (mm) Weight [kg] Running Torque [Nm] Shaft (mm) Power Watt
1 MIS232S1yyzz66 Integrated Stepper Motors, Radial connectors, ø6,35mm shaftt, Running Torque 2.0Nm, Shaft 6.35 mm 124 ±1.0 1.4 2.0 6.35 221
Part Number
Description
Length (mm)
Weight [kg]
Running Torque [Nm]
Shaft (mm)
Power Watt
Documentation
Contact the supplier
JVL Industri Elektronik A/S The Mission of JVL Industri Elektronik A/S is to supply reliable, cost-effective and user-friendly integrated servo & stepper motors.JVL products are marketed all over the world, in Europe, the USA and Asia, by independent representatives who are, carefully selected by JVL to have the necessary knowledge and experience, in order to help our customers in the best possible way in their choice of motion control components.
JVL Industri Elektronik A/S