Integrated Stepper Motors - MIS171S16yyzz66

Manufacturer JVL Industri Elektronik A/S
Description Integrated Stepper Motors - Radial (top side), Holding Torque 0.36 Nm, Length 73.5 mm, Shaft ø / Length (mm) - 5 round / 20
Part Number MIS171S16yyzz66
Product selection
Selector Part Number Description Holding Torque (Nm) Length (mm) Shaft ø / Length [mm] Weight [kg]
1 MIS171S16yyzz66 Integrated Stepper Motors - Radial (top side), Holding Torque 0.36 Nm, Length 73.5 mm, Shaft ø / Length (mm) - 5 round / 20 0.36 73.5 5 round / 20 0.54
Part Number
Description
Holding Torque (Nm)
Length (mm)
Shaft ø / Length [mm]
Weight [kg]
Documentation
Contact the supplier
JVL Industri Elektronik A/S The Mission of JVL Industri Elektronik A/S is to supply reliable, cost-effective and user-friendly integrated servo & stepper motors.JVL products are marketed all over the world, in Europe, the USA and Asia, by independent representatives who are, carefully selected by JVL to have the necessary knowledge and experience, in order to help our customers in the best possible way in their choice of motion control components.
JVL Industri Elektronik A/S