1

Flat-Point FP 0,5-8

Manufacturer JDT
Description Flat-Point FP 0,5-8
Part number 0381102000
Omniclass number 23.23.13.00
Product selection
Selector Articlenumber Thread WLL 0° (1 pieces) [t] WLL 90° (1 pieces) [t] WLL 0° (2 pieces) [t] WLL 90° (2 pieces) [t] WLL 0-45° (2 pieces) [t] WLL 45-60° (2 pieces) [t] WLL 0-45° (3 oder 4 pieces) [t] WLL 45-60° (3 oder 4 pieces) [t] Description JDT Screw [mm] Tightening torque [Nm] a [mm] b [mm] c [mm] d [mm] e [mm] f [mm] g [mm] l [mm] Øs [mm] Weight [ca. kg]
1 0381100000 M10x40 0.5 0.7 1 1.4 0.7 0.5 1 0.7 FP 0,5 M10x40 40 69 50 48 13 28 100 12 52 34 0.7
2 0381101000 M12x45 0.8 1.25 1.6 2.5 1.12 0.8 1.6 1.12 FP 0,8 M12x45 65 69 50 48 13 28 100 17 51 34 0.71
3 0381101500 M16x55 1.5 2.12 3 4 2 1.5 3.15 2.24 FP 1,5 M16x55 160 69 50 48 13 28 100 27 49 34 0.72
4 0381102000 M20x70 2.5 3.55 5 7.1 3.35 2.5 5 3.75 FP 2,5 M20x70 250 69 50 48 13 28 100 42 46 34 0.73
5 0381104100 M24x80 4 4 8 8 5.6 4 8 6 FP 4-S M24x80 300 69 50 48 13 30 100 50 42 34 0.76
6 0381104000 M24x80 4 5.6 8 11.2 5.6 4 8 6 FP 4 M24x80 300 104 76 72 18 39 147 41 74 58 2.6
7 0381105000 M27x90 5.3 7.1 10.6 14 7.1 5.3 11.2 8 FP 5 M27x90 400 104 76 72 18 39 147 51 72 58 2.7
8 0381106000 M30x90 6 8 12 16 8 6 12.5 9 FP 6 M30x90 500 104 76 72 18 39 147 51 70 58 2.75
9 0381108000 M36x100 8 8 16 16 11.2 8 16.8 12 FP 8 M36x100 600 104 76 72 18 43 147 57 62 58 2.81
Articlenumber
Thread
WLL 0° (1 pieces) [t]
WLL 90° (1 pieces) [t]
WLL 0° (2 pieces) [t]
WLL 90° (2 pieces) [t]
WLL 0-45° (2 pieces) [t]
WLL 45-60° (2 pieces) [t]
WLL 0-45° (3 oder 4 pieces) [t]
WLL 45-60° (3 oder 4 pieces) [t]
Description
JDT Screw [mm]
Tightening torque [Nm]
a [mm]
b [mm]
c [mm]
d [mm]
e [mm]
f [mm]
g [mm]
l [mm]
Øs [mm]
Weight [ca. kg]
Contact the supplier
JDT Manufacturer of chains and lifting points
J. D. Theile GmbH & Co. KG