INLINE GEARBOXES IN CAST-IRON M501CB302HN-EB3

Manufacturer HYDRO-MEC
Description Inline gearboxes in cast-iron with motor and motor flange, Ratio 3.75, Motor power 1.50 kW, Output torque 37 Nm, Mounting B3
Part Number M501CB302HN-EB3
Product selection
Selector Part Number Description Ratio Output rpm (min⁻¹) Motor power Output torque Service factor Input bore (ø) Mounting
1 M501CB302HN-EB3 Inline gearboxes in cast-iron with motor and motor flange, Ratio 3.75, Motor power 1.50 kW, Output torque 37 Nm, Mounting B3 3.75 373.33 1.50 kW 37 Nm 4.3 Standard B3
Part Number
Description
Ratio
Output rpm (min⁻¹)
Motor power
Output torque
Service factor
Input bore (ø)
Mounting
Documentation
Contact the supplier
HYDRO-MEC Hydro-Mec manufacture speed reducers, coaxial, in aluminum and cast iron, shaft mounted, worm gearboxes, square worm gearboxes, customized speed gear reducers, single stage gearboxes, wormgearboxes with primary reduction, electric motors etc...All the products and parts are made in Europe, using the latest technology both in design and production, to offer a competitive high-efficiency gearbox programm, suitable for today's market needs.
HYDRO-MEC