1

IE3 Electric Motor - Frame Size 112

Manufacturer HOYER
Description IE3 Electric Motor 112l 4p B14
Part Number 5541120309
Frame Size 112
Power 4,00 (kW)
Poles 4
Mounting B14
Voltage 400VD/690VY
Product selection
Selector Part Number Description Frame Size Power Poles Mounting Voltage
1 5561120109 IE3 Electric Motor 112l 6p B3 112 2,20 (kW) 6 B3 230VD/400VY
2 5541120109 IE3 Electric Motor 112l 4p B3 112 4,00 (kW) 4 B3 400VD/690VY
3 5541120159 IE3 Electric Motor 112l 4p B3 112 4,00 (kW) 4 B3 230VD/400VY
4 5541120209 IE3 Electric Motor 112l 4p B5 112 4,00 (kW) 4 B5 400VD/690VY
5 5541120259 IE3 Electric Motor 112l 4p B5 112 4,00 (kW) 4 B5 230VD/400VY
6 5541120309 IE3 Electric Motor 112l 4p B14 112 4,00 (kW) 4 B14 400VD/690VY
7 5541120409 IE3 Electric Motor 112l 4p B35 112 4,00 (kW) 4 B35 400VD/690VY
8 5541120459 IE3 Electric Motor 112l 4p B35 112 4,00 (kW) 4 B35 230VD/400VY
9 5521120109 IE3 Electric Motor 112l 2p B3 112 4,00 (kW) 2 B3 400VD/690VY
10 5561120209 IE3 Electric Motor 112l 6p B5 112 2,20 (kW) 6 B5 230VD/400VY
11 5561120309 IE3 Electric Motor 112l 6p B14 112 2,20 (kW) 6 B14 230VD/400VY
12 5561120400 IE3 Electric Motor 112l 6p B35 112 2,20 (kW) 6 B35 230VD/400VY
13 5521120159 IE3 Electric Motor 112l 2p B3 112 4,00 (kW) 2 B3 230VD/400VY
14 5521120209 IE3 Electric Motor 112l 2p B5 112 4,00 (kW) 2 B5 400VD/690VY
15 5521120259 IE3 Electric Motor 112l 2p B5 112 4,00 (kW) 2 B5 230VD/400VY
16 5521120309 IE3 Electric Motor 112l 2p B14 112 4,00 (kW) 2 B14 400VD/690VY
17 5521120409 IE3 Electric Motor 112l 2p B35 112 4,00 (kW) 2 B35 400VD/690VY
Part Number
Description
Frame Size
Power
Poles
Mounting
Voltage
Contact the supplier
HOYER In their own unique way all our products make applications work. No matter the challenge we always find a solution for your business. From industrial OEMs and mass production to specialised marine projects, be sure that we are able to support you.
HOYER