1

IE3 Electric Motor- Frame Size 100

Manufacturer HOYER
Description IE3 Electric Motor 100l 4p B3
Part Number 5541001159
Frame Size 100
Power 3,00 (kW)
Poles 4
Mounting B3
Voltage 400VD/690VY
Product selection
Selector Part Number Description Frame Size Power Poles Mounting Voltage
1 5561000109 IE3 Electric Motor 100l 6p B3 100 1,50 (kW) 6 B3 230VD/400VY
2 5541000309 IE3 Electric Motor 100l 4p B14 100 2,20 (kW) 4 B14 230VD/400VY
3 5541000409 IE3 Electric Motor 100l 4p B35 100 2,20 (kW) 4 B35 230VD/400VY
4 5541000459 IE3 Electric Motor 100l 4p B35 100 2,20 (kW) 4 B35 400VD/690VY
5 5541001109 IE3 Electric Motor 100l 4p B3 100 3,00 (kW) 4 B3 230VD/400VY
6 5541001159 IE3 Electric Motor 100l 4p B3 100 3,00 (kW) 4 B3 400VD/690VY
7 5541001209 IE3 Electric Motor 100l 4p B5 100 3,00 (kW) 4 B5 230VD/400VY
8 5541001259 IE3 Electric Motor 100l 4p B5 100 3,00 (kW) 4 B5 400VD/690VY
9 5541001309 IE3 Electric Motor 100l 4p B14 100 3,00 (kW) 4 B14 230VD/400VY
10 5541001409 IE3 Electric Motor 100l 4p B35 100 3,00 (kW) 4 B35 230VD/400VY
11 5541001459 IE3 Electric Motor 100l 4p B35 100 3,00 (kW) 4 B35 400VD/690VY
12 5561000209 IE3 Electric Motor 100l 6p B5 100 1,50 (kW) 6 B5 230VD/400VY
13 5521000109 IE3 Electric Motor 100l 2p B3 100 3,00 (kW) 2 B3 230VD/400VY
14 5521000159 IE3 Electric Motor 100l 2p B3 100 3,00 (kW) 2 B3 400VD/690VY
15 5521000209 IE3 Electric Motor 100l 2p B5 100 3,00 (kW) 2 B5 230VD/400VY
16 5521000259 IE3 Electric Motor 100l 2p B5 100 3,00 (kW) 2 B5 400VD/690VY
17 5521000309 IE3 Electric Motor 100l 2p B14 100 3,00 (kW) 2 B14 230VD/400VY
18 5521000409 IE3 Electric Motor 100l 2p B35 100 3,00 (kW) 2 B35 230VD/400VY
19 5561000309 IE3 Electric Motor 100l 6p B14 100 1,50 (kW) 6 B14 230VD/400VY
20 5561000400 IE3 Electric Motor 100l 6p B35 100 1,50 (kW) 6 B35 230VD/400VY
21 5561000409 IE3 Electric Motor 100l 6p B35 100 1,50 (kW) 6 B35 230VD/400VY
22 5541000109 IE3 Electric Motor 100l 4p B3 100 2,20 (kW) 4 B3 230VD/400VY
23 5541000159 IE3 Electric Motor 100l 4p B3 100 2,20 (kW) 4 B3 400VD/690VY
24 5541000209 IE3 Electric Motor 100l 4p B5 100 2,20 (kW) 4 B5 230VD/400VY
25 5541000259 IE3 Electric Motor 100l 4p B5 100 2,20 (kW) 4 B5 400VD/690VY
Part Number
Description
Frame Size
Power
Poles
Mounting
Voltage
Contact the supplier
HOYER In their own unique way all our products make applications work. No matter the challenge we always find a solution for your business. From industrial OEMs and mass production to specialised marine projects, be sure that we are able to support you.
HOYER