1

Hose Adaptor PVC & Silicone, Stainless Steel 304

KF Flanges

Manufacturer Hositrad Holland B.V.
Description Hose Adaptor PVC & Silicone, Stainless Steel 304, Flange NW10KF, D size - 12.7
Part Number KF10/HAP13
Material SST 304
Product selection
Selector Part Number Description Material Flange D size
1 KF10/HAP13 Hose Adaptor PVC & Silicone, Stainless Steel 304, Flange NW10KF, D size - 12.7 SST 304 NW10KF 12.7
2 KF16/HAP13 Hose Adaptor PVC & Silicone, Stainless Steel 304, Flange NW16KF, D size - 12.7 SST 304 NW16KF 12.7
3 KF16/HAP19 Hose Adaptor PVC & Silicone, Stainless Steel 304, Flange NW16KF, D size - 19.1 SST 304 NW16KF 19.1
4 KF16/HAP20 Hose Adaptor PVC & Silicone, Stainless Steel 304, Flange NW16KF, D size - 20 SST 304 NW16KF 20
5 KF25/HAP19 Hose Adaptor PVC & Silicone, Stainless Steel 304, Flange NW25KF, D size - 19.1 SST 304 NW25KF 19.1
6 KF25/HAP25 Hose Adaptor PVC & Silicone, Stainless Steel 304, Flange NW25KF, D size - 25.4 SST 304 NW25KF 25.4
7 KF40/HAP38 Hose Adaptor PVC & Silicone, Stainless Steel 304, Flange NW40KF, D size - 38.1 SST 304 NW40KF 38.1
Part Number
Description
Material
Flange
D size
Documentation
Contact the supplier
Hositrad Holland B.V. The Hositrad Holland and the Hositrad Deutschland team has more than 50 years experience in vacuum and cryogenic technology. We have capabilities covering all areas starting from a standard flange up to designing a complete system, manufacturing or repair and after sales service of your vacuum equipment. We are a supplier of basic flanges, valves, electrical feedthroughs, edge welded bellows, manipulators, ion pumps, vacuum chambers up to a complete sputtering. Most of these items we supply from stock.
Hositrad Holland B.V.