Flange Blank ISO-K

ISO Flanges

Manufacturer Hositrad Holland B.V.
Description Flange Blank ISO-KFlange ISO-K 63
Part Number ISO63B
Material SST 304
Product selection
Selector Part Number Description Material Flange
1 ISO63B Flange Blank ISO-KFlange ISO-K 63 SST 304 ISO-K 63
3 ISO80B Flange Blank ISO-KFlange ISO-K 80 SST 304 ISO-K 80
4 ISO100B Flange Blank ISO-KFlange ISO-K 100 SST 304 ISO-K 100
5 ISO160B Flange Blank ISO-KFlange ISO-K 160 SST 304 ISO-K 160
6 ISO200B Flange Blank ISO-KFlange ISO-K 200 SST 304 ISO-K 200
7 ISO250B Flange Blank ISO-KFlange ISO-K 250 SST 304 ISO-K 250
8 ISO320B Flange Blank ISO-KFlange ISO-K 320 SST 304 ISO-K 320
9 ISO400B Flange Blank ISO-KFlange ISO-K 400 SST 304 ISO-K 400
10 ISO500B Flange Blank ISO-KFlange ISO-K 500 SST 304 ISO-K 500
2 ISO630B Flange Blank ISO-KFlange ISO-K 630 SST 304 ISO-K 630
Part Number
Description
Material
Flange
Documentation
Contact the supplier
Hositrad Holland B.V. The Hositrad Holland and the Hositrad Deutschland team has more than 50 years experience in vacuum and cryogenic technology. We have capabilities covering all areas starting from a standard flange up to designing a complete system, manufacturing or repair and after sales service of your vacuum equipment. We are a supplier of basic flanges, valves, electrical feedthroughs, edge welded bellows, manipulators, ion pumps, vacuum chambers up to a complete sputtering. Most of these items we supply from stock.
Hositrad Holland B.V.