Elbow 90° ISO033 Flanges

ISO Flanges

Manufacturer Hositrad Holland B.V.
Description Elbow 90° - Flange ISO-K 63
Part Number ISO63/E
Material SST 304
Product selection
Selector Part Number Description Material Flange
1 ISO63/E Elbow 90° - Flange ISO-K 63 SST 304 ISO-K 63
2 ISO80/E Elbow 90° - Flange ISO-K 80 SST 304 ISO-K 80
3 ISO100/E Elbow 90° - Flange ISO-K 100 SST 304 ISO-K 100
4 ISO160/Em Elbow 90° - Flange ISO-K 160 SST 304 ISO-K 160
5 ISO200/Em Elbow 90° - Flange ISO-K 200 SST 304 ISO-K 200
Part Number
Description
Material
Flange
Documentation
Contact the supplier
Hositrad Holland B.V. The Hositrad Holland and the Hositrad Deutschland team has more than 50 years experience in vacuum and cryogenic technology. We have capabilities covering all areas starting from a standard flange up to designing a complete system, manufacturing or repair and after sales service of your vacuum equipment. We are a supplier of basic flanges, valves, electrical feedthroughs, edge welded bellows, manipulators, ion pumps, vacuum chambers up to a complete sputtering. Most of these items we supply from stock.
Hositrad Holland B.V.