Elbow 45° ISO035 Flanges

ISO Flanges

Manufacturer Hositrad Holland B.V.
Description Elbow 45° -Flange ISO-K 63
Part Number ISO63/76E45
Material SST 304
Product selection
Selector Part Number Description Material Flange
1 ISO63/76E45 Elbow 45° -Flange ISO-K 63 SST 304 ISO-K 63
2 ISO80/89E45 Elbow 45° -Flange ISO-K 80 SST 304 ISO-K 80
3 ISO100/108E45 Elbow 45° -Flange ISO-K 100 SST 304 ISO-K 100
4 ISO160/154E45 Elbow 45° -Flange ISO-K 160 SST 304 ISO-K 160
5 ISO200/204E45 Elbow 45° -Flange ISO-K 200 SST 304 ISO-K 200
Part Number
Description
Material
Flange
Documentation
Contact the supplier
Hositrad Holland B.V. The Hositrad Holland and the Hositrad Deutschland team has more than 50 years experience in vacuum and cryogenic technology. We have capabilities covering all areas starting from a standard flange up to designing a complete system, manufacturing or repair and after sales service of your vacuum equipment. We are a supplier of basic flanges, valves, electrical feedthroughs, edge welded bellows, manipulators, ion pumps, vacuum chambers up to a complete sputtering. Most of these items we supply from stock.
Hositrad Holland B.V.