Blank Flanges SST 304-CF023-B

CF Flanges

Manufacturer Hositrad Holland B.V.
Description Blank Flanges - Flange NW16CF
Part Number CF16/B
Material SST 304
Product selection
Selector Part Number Description Material Flange
1 CF16/B Blank Flanges - Flange NW16CF SST 304 NW16CF
5 CF25/B Blank Flanges - Flange NW25CF SST 304 NW25CF
6 CF35/B Blank Flanges - Flange NW35CF SST 304 NW35CF
7 CF50/B Blank Flanges - Flange NW50CF SST 304 NW50CF
8 CF63/B Blank Flanges - Flange NW63CF SST 304 NW63CF
9 CF100/B Blank Flanges - Flange NW100CF SST 304 NW100CF
10 CF150/B Blank Flanges - Flange NW150CF SST 304 NW150CF
11 CF200/B Blank Flanges - Flange NW200CF SST 304 NW200CF
12 CF250/B Blank Flanges - Flange NW250CF SST 304 NW250CF
2 CF300/B Blank Flanges - Flange NW300CF SST 304 NW300CF
3 CF300/B/ISO3669 Blank Flanges - Flange NW300CF SST 304 NW300CF
4 CF350/B Blank Flanges - Flange NW350CF SST 304 NW350CF
Part Number
Description
Material
Flange
Documentation
Contact the supplier
Hositrad Holland B.V. The Hositrad Holland and the Hositrad Deutschland team has more than 50 years experience in vacuum and cryogenic technology. We have capabilities covering all areas starting from a standard flange up to designing a complete system, manufacturing or repair and after sales service of your vacuum equipment. We are a supplier of basic flanges, valves, electrical feedthroughs, edge welded bellows, manipulators, ion pumps, vacuum chambers up to a complete sputtering. Most of these items we supply from stock.
Hositrad Holland B.V.