Micro D-Power

Combo Micro-D for High Power Applications

Manufacturer Glenair
Description Combo Micro-D for High Power Applications
Part Number GMPM2-G101P-CBS-SM-.109
Style Power
Gender Plug
Request Free PCB CAD Models
Product selection
Selector Part Number Description Style Gender
1 GMPM2-G101P-CBS-SM-.109 Combo Micro-D for High Power Applications Power Plug
Part Number
Description
Style
Gender
Product Description

Glenair's Combo Micro-D's combine the size and weight advantages of a Micro -D connector with the added ability to handle higher power needs. These connectors feature combinations of .079 inch (2mm) power contacts and TwistPin signal contacts.

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.