1

Electric Car 2

Gearbox with axle

Manufacturer Gimec Trasmissioni S.r.l.
Description Gearbox with axle with or whitout brakes for electric vehicles
Part number Electric Car 2
Torque continues to the wheels 1000 N.m
Maximum torque to the wheels 1400 N.m
Maximum static reach 1550 daN
Lubrificant SAE 85W140
Mass 35.5 kg
Track Width from 625 to 1280 mm
Maximum braking torque (of the project) (1 Brake) 400
Product selection
Selector Part number Description Torque continues to the wheels (N.m) Maximum torque to the wheels (N.m) Maximum entry speed (rpm) Maximum static reach (daN) Lubrificant Mass (kg) Track Width Maximum braking torque (of the project) (1 Brake)
1 Electric Car 2 Gearbox with axle with or whitout brakes for electric vehicles 1000 1400 6000 1550 SAE 85W140 35.5 from 625 to 1280 mm 400
Part number
Description
Torque continues to the wheels (N.m)
Maximum torque to the wheels (N.m)
Maximum entry speed (rpm)
Maximum static reach (daN)
Lubrificant
Mass (kg)
Track Width
Maximum braking torque (of the project) (1 Brake)
Product Description

Medium size gearbox with axle with or without brakes for electric vehicles

Documentation
Contact the supplier
Gimec Trasmissioni S.r.l. Gimec specializes in the design and manufacture of gearboxes for vehicles (electrical, industrial and agricultural) and other components (transmissions, transmissions, inverters, etc.).
Gimec Trasmissioni S.r.l.