1

Electric Car 1 - Without Brakes

Gearbox with Axle

Manufacturer Gimec Trasmissioni S.r.l.
Description Gearbox with axle without brakes for electric vehicles
Part number Electric Car 1 - Without Brakes
Torque continues to the wheels 450 N.m
Maximum torque to the wheels 500 N.m
Maximum entry speed 5000 rpm
Maximum static reach 1000 daN
Lubrificant SAE 85W140
Mass 30.5 kg
Track Width from 625 to 985 mm
Product selection
Selector Part number Description Torque continues to the wheels (N.m) Maximum torque to the wheels (N.m) Maximum entry speed (rpm) Maximum static reach (daN) Lubrificant Mass (kg) Track Width
1 Electric Car 1 - Without Brakes Gearbox with axle without brakes for electric vehicles 450 500 5000 1000 SAE 85W140 30.5 from 625 to 985 mm
Part number
Description
Torque continues to the wheels (N.m)
Maximum torque to the wheels (N.m)
Maximum entry speed (rpm)
Maximum static reach (daN)
Lubrificant
Mass (kg)
Track Width
Product Description

EC1 - Gearbox with axle without brakes for electric vehicles

Documentation
Contact the supplier
Gimec Trasmissioni S.r.l. Gimec specializes in the design and manufacture of gearboxes for vehicles (electrical, industrial and agricultural) and other components (transmissions, transmissions, inverters, etc.).
Gimec Trasmissioni S.r.l.