1

Electric Car 1 - Gearbox

EC01 - Gearbox for Electric Vehicles

Manufacturer Gimec Trasmissioni S.r.l.
Description Electric Car 1 - Gearbox
Part number Electric Car 1 - Gearbox
Torque continues to the wheels 450 N.m
Maximum torque to the wheels 550 N.m
Maximum entry speed 4000 rpm
Lubrificant SAE 85W140
Mass 30.5 kg
Product selection
Selector Part number Description Torque continues to the wheels (N.m) Maximum torque to the wheels (N.m) Maximum entry speed (rpm) Lubrificant Mass (kg)
1 Electric Car 1 - Gearbox Electric Car 1 - Gearbox 450 550 4000 SAE 85W140 30.5
Part number
Description
Torque continues to the wheels (N.m)
Maximum torque to the wheels (N.m)
Maximum entry speed (rpm)
Lubrificant
Mass (kg)
Product Description

EC1 - Transmission for electric vehicle with axle shaft for homokinetic joint.

Documentation
Contact the supplier
Gimec Trasmissioni S.r.l. Gimec specializes in the design and manufacture of gearboxes for vehicles (electrical, industrial and agricultural) and other components (transmissions, transmissions, inverters, etc.).
Gimec Trasmissioni S.r.l.