1

Electric Car 2 - Lockable Differential Version

EC2 - Lockable Differential Version

Manufacturer Gimec Trasmissioni S.r.l.
Description EC2 - With differential locking
Part number EC2 - Lockable Differential Version
Torque continues to the wheels 600 N.m
Maximum torque to the wheels 900 N.m
Maximum entry speed 6000 rpm
Lubrificant SAE 85W140
Mass 25.5 kg
Differential locking Mechanic
Product selection
Selector Part number Description Torque continues to the wheels (N.m) Maximum torque to the wheels (N.m) Maximum entry speed (rpm) Lubrificant Mass (kg) Differential locking
1 EC2 - Lockable Differential Version EC2 - With differential locking 600 900 6000 SAE 85W140 25.5 Mechanic
Part number
Description
Torque continues to the wheels (N.m)
Maximum torque to the wheels (N.m)
Maximum entry speed (rpm)
Lubrificant
Mass (kg)
Differential locking
Product Description

Medium size gearbox with the possibility of mechanically locking the differential

Documentation
Contact the supplier
Gimec Trasmissioni S.r.l. Gimec specializes in the design and manufacture of gearboxes for vehicles (electrical, industrial and agricultural) and other components (transmissions, transmissions, inverters, etc.).
Gimec Trasmissioni S.r.l.