1

Synchron Belt, AT Pitch Belts, AT10

Manufacturer Gates
Description Linear Belt, AT Pitch Belts, AT10, width = 100, length = 1010, Kevlar, Nylon Back
Part number 100 AT10 1010 K NB
Product selection
Selector Belt Width (mm) Length (mm) Pitch (mm)
1 16 500 10
2 16 560 10
3 16 610 10
4 16 660 10
5 16 700 10
6 16 730 10
7 16 780 10
8 16 800 10
9 16 810 10
10 16 840 10
11 16 890 10
12 16 920 10
13 16 960 10
14 16 980 10
15 16 1010 10
16 16 1050 10
17 16 1080 10
18 16 1150 10
19 16 1200 10
20 16 1210 10
21 16 1250 10
22 16 1320 10
23 16 1400 10
24 16 1500 10
25 16 1600 10
26 16 1700 10
27 16 1800 10
28 20 500 10
29 20 560 10
30 20 610 10
31 20 660 10
32 20 700 10
33 20 730 10
34 20 780 10
35 20 800 10
36 20 810 10
37 20 840 10
38 20 890 10
39 20 920 10
40 20 960 10
41 20 980 10
42 20 1010 10
43 20 1050 10
44 20 1080 10
45 20 1150 10
46 20 1200 10
47 20 1210 10
48 20 1250 10
49 20 1320 10
50 20 1400 10
51 20 1500 10
52 20 1600 10
53 20 1700 10
54 20 1800 10
55 25 500 10
56 25 560 10
57 25 610 10
58 25 660 10
59 25 700 10
60 25 730 10
61 25 780 10
62 25 800 10
63 25 810 10
64 25 840 10
65 25 890 10
66 25 920 10
67 25 960 10
68 25 980 10
69 25 1010 10
70 25 1050 10
71 25 1080 10
72 25 1150 10
73 25 1200 10
74 25 1210 10
75 25 1250 10
76 25 1320 10
77 25 1400 10
78 25 1500 10
79 25 1600 10
80 25 1700 10
81 25 1800 10
82 32 500 10
83 32 560 10
84 32 610 10
85 32 660 10
86 32 700 10
87 32 730 10
88 32 780 10
89 32 800 10
90 32 810 10
91 32 840 10
92 32 890 10
93 32 920 10
94 32 960 10
95 32 980 10
96 32 1010 10
97 32 1050 10
98 32 1080 10
99 32 1150 10
100 32 1200 10
101 32 1210 10
102 32 1250 10
103 32 1320 10
104 32 1400 10
105 32 1500 10
106 32 1600 10
107 32 1700 10
108 32 1800 10
109 50 500 10
110 50 560 10
111 50 610 10
112 50 660 10
113 50 700 10
114 50 730 10
115 50 780 10
116 50 800 10
117 50 810 10
118 50 840 10
119 50 890 10
120 50 920 10
121 50 960 10
122 50 980 10
123 50 1010 10
124 50 1050 10
125 50 1080 10
126 50 1150 10
127 50 1200 10
128 50 1210 10
129 50 1250 10
130 50 1320 10
131 50 1400 10
132 50 1500 10
133 50 1600 10
134 50 1700 10
135 50 1800 10
136 75 500 10
137 75 560 10
138 75 610 10
139 75 660 10
140 75 700 10
141 75 730 10
142 75 780 10
143 75 800 10
144 75 810 10
145 75 840 10
146 75 890 10
147 75 920 10
148 75 960 10
149 75 980 10
150 75 1010 10
151 75 1050 10
152 75 1080 10
153 75 1150 10
154 75 1200 10
155 75 1210 10
156 75 1250 10
157 75 1320 10
158 75 1400 10
159 75 1500 10
160 75 1600 10
161 75 1700 10
162 75 1800 10
163 100 500 10
164 100 560 10
165 100 610 10
166 100 660 10
167 100 700 10
168 100 730 10
169 100 780 10
170 100 800 10
171 100 810 10
172 100 840 10
173 100 890 10
174 100 920 10
175 100 960 10
176 100 980 10
177 100 1010 10
178 100 1050 10
179 100 1080 10
180 100 1150 10
181 100 1200 10
182 100 1210 10
183 100 1250 10
184 100 1320 10
185 100 1400 10
186 100 1500 10
187 100 1600 10
188 100 1700 10
189 100 1800 10
190 150 500 10
191 150 560 10
192 150 610 10
193 150 660 10
194 150 700 10
195 150 730 10
196 150 780 10
197 150 800 10
198 150 810 10
199 150 840 10
200 150 890 10
201 150 920 10
202 150 960 10
203 150 980 10
204 150 1010 10
205 150 1050 10
206 150 1080 10
207 150 1150 10
208 150 1200 10
209 150 1210 10
210 150 1250 10
211 150 1320 10
212 150 1400 10
213 150 1500 10
214 150 1600 10
215 150 1700 10
216 150 1800 10
Belt Width (mm)
Length (mm)
Pitch (mm)
Contact the supplier
Gates Powering Progress belts, hose and hydraulics
Gates Europe BVBA