Heavy Duty Connector, Insert, HTS Series, Panel Mount, Plug, 10 Contacts, Pin, 2 Rows

Manufacturer FARNELL
Description Heavy Duty Connector, Insert, HTS Series, Panel Mount, Plug, 10 Contacts, Pin, 2 Rows
Part Number 1-1103636-1
Connector Mounting Panel Mount
Connector Type Rectangular Power
Contact Gender Pin
Contact Plating Silver Plated Contacts
Contact Termination Screw
Contact Termination Type Screw
Current Rating 16A
Gender Plug
IP / NEMA Rating IP65
No. of Contacts 10Contacts
Operating Temperature Max 125°C
Operating Temperature Min -40°C
Product Range HTS Series
Brand Name HTS - TE CONNECTIVITY
Supplier Name Farnell or Newark
No. of Ways 10
Approval Bodies CSA, SEV, UL
Contact Material Copper
No. of Rows 2Rows
Termination Method Screw
Voltage Rating V AC 380V
Voltage Rating V DC 450V
Connector Shell Size 4
Product selection
Selector Part Number Description Connector Mounting Connector Type Contact Gender Contact Plating Contact Termination Contact Termination Type Current Rating Gender IP / NEMA Rating No. of Contacts Operating Temperature Max Operating Temperature Min Product Range Brand Name Supplier Name No. of Ways Approval Bodies Contact Material No. of Rows Termination Method Voltage Rating V AC Voltage Rating V DC Connector Shell Size
1 1-1103636-1 Heavy Duty Connector, Insert, HTS Series, Panel Mount, Plug, 10 Contacts, Pin, 2 Rows Panel Mount Rectangular Power Pin Silver Plated Contacts Screw Screw 16A Plug IP65 10Contacts 125°C -40°C HTS Series HTS - TE CONNECTIVITY Farnell or Newark 10 CSA, SEV, UL Copper 2Rows Screw 380V 450V 4
Part Number
Description
Connector Mounting
Connector Type
Contact Gender
Contact Plating
Contact Termination
Contact Termination Type
Current Rating
Gender
IP / NEMA Rating
No. of Contacts
Operating Temperature Max
Operating Temperature Min
Product Range
Brand Name
Supplier Name
No. of Ways
Approval Bodies
Contact Material
No. of Rows
Termination Method
Voltage Rating V AC
Voltage Rating V DC
Connector Shell Size
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group