AC Output Module, Slimline, 5 Vdc, Zero Voltage Turn On

Manufacturer FARNELL
Description AC Output Module, Slimline, 5 Vdc, Zero Voltage Turn On
Part Number OACM-5
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Supplier Name Farnell or Newark
Accessory Type AC Output Module
For Use With TE Connectivity Solid State Relays
Current Rating 3A
Length 31.8mm
External Depth 15.2mm
External Width 43.18mm
Voltage Rating 280V
Contact Configuration SPST-NO
No. of Analog Inputs 1
No. of Analog Outputs 1
No. of Outputs 1Outputs
Output Current 5mA
Output Voltage Max 280VAC
Output Voltage Min 24VAC
Signal Input Type 3 to 8VDC
Supply Voltage Max 8VDC
Supply Voltage Min 3VDC
Switch Function SPST-NO
Product selection
Selector Part Number Description Brand Name Supplier Name Accessory Type For Use With Current Rating Length External Depth External Width Voltage Rating Contact Configuration No. of Analog Inputs No. of Analog Outputs No. of Outputs Output Current Output Voltage Max Output Voltage Min Signal Input Type Supply Voltage Max Supply Voltage Min Switch Function
1 OACM-5 AC Output Module, Slimline, 5 Vdc, Zero Voltage Turn On POTTER&BRUMFIELD - TE CONNECTIVITY Farnell or Newark AC Output Module TE Connectivity Solid State Relays 3A 31.8mm 15.2mm 43.18mm 280V SPST-NO 1 1 1Outputs 5mA 280VAC 24VAC 3 to 8VDC 8VDC 3VDC SPST-NO
Part Number
Description
Brand Name
Supplier Name
Accessory Type
For Use With
Current Rating
Length
External Depth
External Width
Voltage Rating
Contact Configuration
No. of Analog Inputs
No. of Analog Outputs
No. of Outputs
Output Current
Output Voltage Max
Output Voltage Min
Signal Input Type
Supply Voltage Max
Supply Voltage Min
Switch Function
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group