LINEAR MOTOR - ILF06-050

LINEAR MOTOR - ILF06-050

ILF SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - ILF06-050
Part Number ILF06-050
Product selection
Selector Part Number Description Length (mm) Continuous force (N) Peak force (N) Overall height (mm)
1 ILF06-050 LINEAR MOTOR - ILF06-050 136 56.5 340 102
Part Number
Description
Length (mm)
Continuous force (N)
Peak force (N)
Overall height (mm)
Documentation
Contact the supplier
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.