ELK

IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted

IE2 Motors

Manufacturer ELK MOTOR
Description IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted
Part Number 2EL090S6_FC_K1-A
Product selection
Selector Part Number Description Frame Size Construction Type
1 2EL071M6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 0,18-0,25 B14 Flange mounted
3 2EL080M6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 0,37-0,55 B14 Flange mounted
4 2EL090S6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 0,75 B14 Flange mounted
5 2EL090L6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 1,10 B14 Flange mounted
6 2EL100L6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 1,50 B14 Flange mounted
7 2EL112M6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 2,20 B14 Flange mounted
8 2EL132S6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 3,00 B14 Flange mounted
9 2EL132M6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 4,00-5,50 B14 Flange mounted
10 2EG160M6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 7,50 B14 Flange mounted
2 2EG160L6_FC_K1-A IE2 Class High Efficiency Motors, 1000 rpm (6P), B14 Flange mounted 11,00 B14 Flange mounted
Part Number
Description
Frame Size
Construction Type
Documentation
Contact the supplier
ELK MOTOR ELK Motor has been founded by major shareholders of Yılmaz Redüktör A.Ş. as the continuation of the product family. ELK Motor manufactures electric motors in a 40.000m2 closed area built on a 100.000m2 open area.ELK Motors are designed and manufactured completely in accordance with European standard with its whole product range. IE2 and IE3 efficiency classes are available in full product range currently.
ELK MOTOR