ELC
1

ALE2902M

60 W Universal DIN RAIL power supply with remote-sensing (5V à 29V) 2A@29V 2,5A@24V 3,5A@12V 4A@5V Lead-acid battery charger 12 or 24 V.

Manufacturer ELC electronic manufacturer
Description 60 W Universal DIN RAIL power supply with remote-sensing (5V à 29V) 2A@29V 2,5A@24V 3,5A@12V 4A@5V Lead-acid battery charger 12 or 24 V.
Part number ALE2902M
EAN Code 3760244880307
Output voltage min 5 VDC
Output voltage max 29 VDC
Output current 2 A
Output power max 60 W
Main voltage min 190 VAC
Main voltage max 264 VAC
Mass 315 g
Material Polycarbonate
Height 59 mm
Width 106 mm
Depth 100 mm
Omniclass number 23.35.31.11
Product selection
Selector Part number EAN Code Description Output voltage min (VDC) Output voltage max (VDC) Output current (A) Output power max (W) Main voltage min (VAC) Main voltage max (VAC) Mass (g) Material Height (mm) Width (mm) Depth (mm)
1 ALE2902M 3760244880307 60 W Universal DIN RAIL power supply with remote-sensing (5V à 29V) 2A@29V 2,5A@24V 3,5A@12V 4A@5V Lead-acid battery charger 12 or 24 V. 5 29 2 60 190 264 315 Polycarbonate 59 106 100
Part number
EAN Code
Description
Output voltage min (VDC)
Output voltage max (VDC)
Output current (A)
Output power max (W)
Main voltage min (VAC)
Main voltage max (VAC)
Mass (g)
Material
Height (mm)
Width (mm)
Depth (mm)
Product Description
DIN RAIL power supply RESISTANT AGAINST SHOCK and NEW DESIGN REMOTE SENSING : Correction of the voltage drop 6 - 28 V in 12 positions with fine adjustment from 0 to ±1 V. Charger position and status indicator Protected against short-circuits and reverse polarity. PRECISE : Switching power supply offering a ripple <3mV rms. UNIVERSAL : 12 settings in 2 V steps with ±1V adjustment range. COMPLETE : 12 or 24 V lead-acid battery charger function and remote sensing. PRACTICAL : Charger position and status indicators. PROTECTED : against short circuits and reverse polarity.
Documentation
Contact the supplier
ELC electronic manufacturer Since 1973, elc is recognized as a French manufacturer specialist in the design and development of : laboratory and OEM power supplies, functions generators, decades boxes, digital panel meters. These products are mainly destined for markets : R & D / Education / Industry and Tertiary.
Société elc