ELC
1

ALE2405R

120W — 24V — 5A DIN RAIL Filtred & Rectified OEM Power Supply.

Manufacturer ELC electronic manufacturer
Description 120W — 24V — 5A DIN RAIL Filtred & Rectified OEM Power Supply.
Part number ALE2405R
EAN Code 3760244880369
Output voltage min 24 VDC
Output voltage max 28.3 VDC
Output current 5 A
Output power max 120 W
Main voltage min 196 VAC
Main voltage max 460 VAC
Mass 3100 g
Material Galvanized steel
Height 125 mm
Width 90 mm
Depth 146.5 mm
Omniclass number 23.35.31.11
Product selection
Selector Part number EAN Code Description Output voltage min (VDC) Output voltage max (VDC) Output current (A) Output power max (W) Main voltage min (VAC) Main voltage max (VAC) Mass (g) Material Height (mm) Width (mm) Depth (mm)
1 ALE2405R 3760244880369 120W — 24V — 5A DIN RAIL Filtred & Rectified OEM Power Supply. 24 28.3 5 120 196 460 3100 Galvanized steel 125 90 146.5
Part number
EAN Code
Description
Output voltage min (VDC)
Output voltage max (VDC)
Output current (A)
Output power max (W)
Main voltage min (VAC)
Main voltage max (VAC)
Mass (g)
Material
Height (mm)
Width (mm)
Depth (mm)
Product Description

UNIVERSAL : Mains 230/400 V.
COMPLIANT : EN 61131-2 or programmable logic controllers (PLCs), peripherals and other applications requiring 24V filtred rectified.
HIGH OUTPUT : Toroidal safety transformer (SELV).
EASY : Direct DIN rail mounting.
COMPACT : Lightweight and small sized.
Spring terminal blocks.

Documentation
Contact the supplier
ELC electronic manufacturer Since 1973, elc is recognized as a French manufacturer specialist in the design and development of : laboratory and OEM power supplies, functions generators, decades boxes, digital panel meters. These products are mainly destined for markets : R & D / Education / Industry and Tertiary.
Société elc