Brushless DC motors - BLDC Slotless

Manufacturer DELTA LINE
Description Brushless DC motors - BLDC Slotless max Continuous Torque 29,4 mNm, no-Load speed 15700 rpm
Part Number 22ECP45 8B 82.01
Product selection
Selector Part Number Description Diameter (mm) Length (mm) Nominal Voltage (V) Max Continuous Torque No-Load speed (RPM)
1 22ECP45 8B 82.01 Brushless DC motors - BLDC Slotless max Continuous Torque 29,4 mNm, no-Load speed 15700 rpm 22 45 24 29,4 mNm 15700
Part Number
Description
Diameter (mm)
Length (mm)
Nominal Voltage (V)
Max Continuous Torque
No-Load speed (RPM)
Documentation
Contact the supplier
DELTA LINE DELTA LINE, A UNIQUE MOTION SOLUTION PLATFORM IN EUROPE offers a wide variety of products and solutions, intended to be used either, as a single motion product within an application or as a complete motion solution. Products include: DC and BLDC motors, disc magnet stepper motors, hybrid or tin can stepper motors, linear actuators, spur gear, planetary and customized gearboxes, encoders and intelligent drives for DC, BLDC or stepper motors.
DELTA LINE