Brushless DC motors - BLDC Flat

Manufacturer DELTA LINE
Description Brushless DC motors - BLDC Flat - diameter 32mm, length 11.2mm, nominal Voltage12V
Part Number 32BF-8B-K.10
Product selection
Selector Part Number Description Diameter (mm) Length (mm) Nominal Voltage (V)
1 32BF-8B-K.10 Brushless DC motors - BLDC Flat - diameter 32mm, length 11.2mm, nominal Voltage12V 32 11.2 12
Part Number
Description
Diameter (mm)
Length (mm)
Nominal Voltage (V)
Documentation
Contact the supplier
DELTA LINE DELTA LINE, A UNIQUE MOTION SOLUTION PLATFORM IN EUROPE offers a wide variety of products and solutions, intended to be used either, as a single motion product within an application or as a complete motion solution. Products include: DC and BLDC motors, disc magnet stepper motors, hybrid or tin can stepper motors, linear actuators, spur gear, planetary and customized gearboxes, encoders and intelligent drives for DC, BLDC or stepper motors.
DELTA LINE