Brushed DC Micromotors

Manufacturer DELTA LINE
Description Brushed DC Micromotors - max Continuous Torque 2,36 mNm, no-Load speed 9184 rpm
Part Number 16DCP26G1-107P.1
Product selection
Selector Part Number Description Diameter (mm) Nominal Voltage (V) Max Continuous Torque No-Load speed (RPM)
1 16DCP26G1-107P.1 Brushed DC Micromotors - max Continuous Torque 2,36 mNm, no-Load speed 9184 rpm 16 18 2,36 mNm 9184
Part Number
Description
Diameter (mm)
Nominal Voltage (V)
Max Continuous Torque
No-Load speed (RPM)
Documentation
Contact the supplier
DELTA LINE DELTA LINE, A UNIQUE MOTION SOLUTION PLATFORM IN EUROPE offers a wide variety of products and solutions, intended to be used either, as a single motion product within an application or as a complete motion solution. Products include: DC and BLDC motors, disc magnet stepper motors, hybrid or tin can stepper motors, linear actuators, spur gear, planetary and customized gearboxes, encoders and intelligent drives for DC, BLDC or stepper motors.
DELTA LINE