Brushed DC Micromotors

Manufacturer DELTA LINE
Description Brushed DC Micromotors - max Continuous Torque 3,5 mNm, no-Load speed 8670 rpm
Part Number 12G88-215E.1001
Product selection
Selector Part Number Description Diameter (mm) Nominal Voltage (V) Max Continuous Torque No-Load speed (RPM)
1 12G88-215E.1001 Brushed DC Micromotors - max Continuous Torque 3,5 mNm, no-Load speed 8670 rpm 12 4.5 3,5 mNm 8670
Part Number
Description
Diameter (mm)
Nominal Voltage (V)
Max Continuous Torque
No-Load speed (RPM)
Documentation
Contact the supplier
DELTA LINE DELTA LINE, A UNIQUE MOTION SOLUTION PLATFORM IN EUROPE offers a wide variety of products and solutions, intended to be used either, as a single motion product within an application or as a complete motion solution. Products include: DC and BLDC motors, disc magnet stepper motors, hybrid or tin can stepper motors, linear actuators, spur gear, planetary and customized gearboxes, encoders and intelligent drives for DC, BLDC or stepper motors.
DELTA LINE