1

Unimotor fm, Frame size 190 mm

Manufacturer CONTROL TECHNIQUES
Description Brushless motor, Voltage 220 V, Speed 1000 rpm, Output shaft - Key (Std)
Part number 190 E2A 100 A A AE A 215 280
Product selection
Documentation
Contact the supplier
CONTROL TECHNIQUES Technique d'entraînement
Control Techniques SA