Ø30mm ID Zig-Zag interlocking module cylinder brush

Ø30mm ID Zig-Zag interlocking module cylinder brush, with trapezoidal interlocking teeth to produce a continuous brush face. 100mm long.

Manufacturer Brush Technology Ltd
Description Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø80mm trim
Part number ZZ30-080-FD
Product selection
Selector Part number Description Tube ID (mm) Brush Trim OD (mm)
1 ZZ30-080-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø80mm trim 30 80
2 ZZ30-090-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø90mm trim 30 90
3 ZZ30-100-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø100mm trim 30 100
4 ZZ30-110-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø110mm trim 30 110
5 ZZ30-120-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø120mm trim 30 120
6 ZZ30-130-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø130mm trim 30 130
7 ZZ30-140-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø140mm trim 30 140
8 ZZ30-150-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø150mm trim 30 150
9 ZZ30-160-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø160mm trim 30 160
10 ZZ30-170-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø170mm trim 30 170
11 ZZ30-180-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø180mm trim 30 180
12 ZZ30-190-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø190mm trim 30 190
13 ZZ30-200-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø200mm trim 30 200
14 ZZ30-210-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø210mm trim 30 210
15 ZZ30-220-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø220mm trim 30 220
16 ZZ30-230-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø230mm trim 30 230
17 ZZ30-240-FD Ø30mm ID Zig-Zag Cylinder brush, Full fill pattern, Ø240mm trim 30 240
Part number
Description
Tube ID (mm)
Brush Trim OD (mm)
Product Description

Ø30mm ID Zig-Zag interlocking module cylinder brush, with trapezoidal interlocking teeth to produce a continuous brush face. 100mm long.

Contact the supplier
Brush Technology Ltd Innovative Brush Technology. We specialise in the consultancy, design and manufacturing of brushes for cleaning equipment manufacturers.
Brush Technology Ltd