1

Stainless Steel Gas Spring piston rod Ø8 threaded

Vérin à gaz - compas

Manufacturer BERTHOLD MARX
Description Stainless Steel Gas Spring piston rod Ø8 threaded stroke 100mm
Part Number ST 100+F1 V+D8IN
C - Stroke (in mm) 100
E - Length (in mm) 245
F1 - Force (in Newtons) From 50 to 650
Material Stainless Steel
Product selection
Selector Part Number Description C - Stroke (in mm) E - Length (in mm) F1 - Force (in Newtons) Material
1 ST 060+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 60mm 60 165 From 50 to 650 Stainless Steel
2 ST 080+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 80mm 80 205 From 50 to 650 Stainless Steel
3 ST 100+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 100mm 100 245 From 50 to 650 Stainless Steel
4 ST 120+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 120mm 120 285 From 50 to 650 Stainless Steel
5 ST 140+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 140mm 140 325 From 50 to 650 Stainless Steel
6 ST 160+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 160mm 160 365 From 50 to 650 Stainless Steel
7 ST 180+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 180mm 180 405 From 50 to 650 Stainless Steel
8 ST 200+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 200mm 200 445 From 50 to 650 Stainless Steel
9 ST 250+F1 V+D8IN Stainless Steel Gas Spring piston rod Ø8 threaded stroke 250mm 250 545 From 50 to 650 Stainless Steel
Part Number
Description
C - Stroke (in mm)
E - Length (in mm)
F1 - Force (in Newtons)
Material
Documentation
Contact the supplier
BERTHOLD MARX French manufacturer of gas springs
BERTHOLD MARX