AVK SWING CHECK VALVE, Right hand side lever and weight

Wastewater treatment

Manufacturer AVK International A/S
Description AVK SWING CHECK VALVE, METAL SEATED - Right hand side lever and weight, DN 400, Flange drilling PN10
Part Number 41-400-36-00800
Product selection
Selector Part Number Description DN (mm) Flange drilling Length (mm) H (mm) H3 (mm) Theoretical weight (kg)
1 41-400-36-00800 AVK SWING CHECK VALVE, METAL SEATED - Right hand side lever and weight, DN 400, Flange drilling PN10 400 PN10 900 470 765 447
2 41-400-36-01800 AVK SWING CHECK VALVE, METAL SEATED - Right hand side lever and weight, DN 400, Flange drilling PN16 400 PN16 900 470 765 447
3 41-500-36-00800 AVK SWING CHECK VALVE, METAL SEATED - Right hand side lever and weight, DN 500, Flange drilling PN10 500 PN10 1100 570 935 802
4 41-500-36-01800 AVK SWING CHECK VALVE, METAL SEATED - Right hand side lever and weight, DN 500, Flange drilling PN16 500 PN16 1100 570 935 812
Part Number
Description
DN (mm)
Flange drilling
Length (mm)
H (mm)
H3 (mm)
Theoretical weight (kg)
Documentation
Contact the supplier
AVK International A/S AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.
AVK International A/S