AVK KNIFE GATE VALVE, With linear actuator

Wastewater treatment

Manufacturer AVK International A/S
Description AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 50, Flange drilling PN10
Part Number 702-050-73-034
Product selection
Selector Part Number Description DN (mm) Flange drilling Length (mm) D (mm) H (mm) H3 (mm) Theoretical weight (kg)
1 702-050-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 50, Flange drilling PN10 50 PN10 43 130 568 634 8.0
2 702-065-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 65, Flange drilling PN10 65 PN10 46 143 593 665 9.0
3 702-080-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 80, Flange drilling PN10 80 PN10 46 183 622 744 13
4 702-100-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 100, Flange drilling PN10 100 PN10 52 202 656 757 15
5 702-125-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 125, Flange drilling PN10 125 PN10 56 229 695 810 20
6 702-150-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 150, Flange drilling PN10 150 PN10 56 267 868 1003 31
7 702-200-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 200, Flange drilling PN10 200 PN10 60 326 969 1134 48
8 702-250-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 250, Flange drilling PN10 250 PN10 68 395 1234 1433 63
9 702-300-73-034 AVK KNIFE GATE VALVE - With linear actuator, replaceable top packing gland, DN 300, Flange drilling PN10 300 PN10 78 451 1349 1575 93
Part Number
Description
DN (mm)
Flange drilling
Length (mm)
D (mm)
H (mm)
H3 (mm)
Theoretical weight (kg)
Documentation
Contact the supplier
AVK International A/S AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.
AVK International A/S