AVK GATE VALVE, GROOVED ENDS, VdS approved, position indicator and handwheel

Fire Protection

Manufacturer AVK International A/S
Description AVK GATE VALVE, GROOVED ENDS - VdS approved, position indicator and handwheel, DN 50
Part Number 06-050-37-09620
Product selection
Selector Part Number Description DN (mm) Length (mm) D (mm) H (mm) H3 (mm) Theoretical weight (kg)
1 06-050-37-09620 AVK GATE VALVE, GROOVED ENDS - VdS approved, position indicator and handwheel, DN 50 50 178 60 329 367 10
2 06-080-37-09620 AVK GATE VALVE, GROOVED ENDS - VdS approved, position indicator and handwheel, DN 80 80 203 89 382 435 15
3 06-100-37-09620 AVK GATE VALVE, GROOVED ENDS - VdS approved, position indicator and handwheel, DN 100 100 229 114 414 480 22
4 06-150-37-09620 AVK GATE VALVE, GROOVED ENDS - VdS approved, position indicator and handwheel, DN 150 150 267 168 540 649 44
5 06-200-37-09620 AVK GATE VALVE, GROOVED ENDS - VdS approved, position indicator and handwheel, DN 200 200 292 219 688 825 61
Part Number
Description
DN (mm)
Length (mm)
D (mm)
H (mm)
H3 (mm)
Theoretical weight (kg)
Documentation
Contact the supplier
AVK International A/S AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.
AVK International A/S