AVK GATE VALVE, FLANGED, position indicator

Wastewater treatment

Manufacturer AVK International A/S
Description AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 40, Flange drilling PN10/16
Part Number 02-040-66-013
Product selection
Selector Part Number Description DN (mm) Flange drilling Length (mm) D (mm) H (mm) H3 (mm) Theoretical weight (kg)
1 02-040-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 40, Flange drilling PN10/16 40 PN10/16 240 180 329 404 14
10 02-050-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 50, Flange drilling PN10/16 50 PN10/16 250 180 329 404 14
11 02-065-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 65, Flange drilling PN10/16 65 PN10/16 270 225 355 428 15
12 02-080-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 80, Flange drilling PN10/16 80 PN10/16 280 225 382 482 19
13 02-100-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 100, Flange drilling PN10/16 100 PN10/16 300 280 414 524 25
14 02-125-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 125, Flange drilling PN10/16 125 PN10/16 325 320 461 586 33
15 02-150-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 150, Flange drilling PN10/16 150 PN10/16 350 320 540 683 54
16 02-200-66-003 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 200, Flange drilling PN10 200 PN10 400 360 688 858 76
17 02-200-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 200, Flange drilling PN16 200 PN16 400 360 688 858 76
2 02-250-66-003 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 250, Flange drilling PN10 250 PN10 450 500 780 980 121
3 02-250-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 250, Flange drilling PN16 250 PN16 450 500 780 980 121
4 02-300-66-003 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 300, Flange drilling PN10 300 PN10 500 500 855 1083 171
5 02-300-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 300, Flange drilling PN16 300 PN16 500 500 855 1083 171
6 02-350-66-003 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 350, Flange drilling PN10 350 PN10 550 640 930 1190 332
7 02-350-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 350, Flange drilling PN16 350 PN16 550 640 930 1190 332
8 02-400-66-003 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 400, Flange drilling PN10 400 PN10 600 640 960 1250 360
9 02-400-66-013 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, DN 400, Flange drilling PN16 400 PN16 600 640 960 1250 360
Part Number
Description
DN (mm)
Flange drilling
Length (mm)
D (mm)
H (mm)
H3 (mm)
Theoretical weight (kg)
Documentation
Contact the supplier
AVK International A/S AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.
AVK International A/S