AVK GATE VALVE, FLANGED, position indicator, replaceable stem sealing

Gas supply

Manufacturer AVK International A/S
Description AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, replaceable stem sealing, NBR, DN 400, Flange drilling PN16
Part Number 02-400-59-01337
Product selection
Selector Part Number Description DN (mm) Flange drilling Length (mm) D (mm) H (mm) H3 (mm) Theoretical weight (kg)
1 02-400-59-01337 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, replaceable stem sealing, NBR, DN 400, Flange drilling PN16 400 PN16 600 640 1082 1372 330
2 02-500-59-01337 AVK GATE VALVE, FLANGED - EN 558-2 S.15/DIN F5, position indicator, replaceable stem sealing, NBR, DN 500, Flange drilling PN16 500 PN16 700 640 1080 1438 417
Part Number
Description
DN (mm)
Flange drilling
Length (mm)
D (mm)
H (mm)
H3 (mm)
Theoretical weight (kg)
Documentation
Contact the supplier
AVK International A/S AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.
AVK International A/S