AVK CENTRIC WAFER BUTTERFLY VALVE, with single acting pneumatic actuator

Wastewater treatment

Manufacturer AVK International A/S
Description AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with single acting pneumatic actuator, DN 32, Flange drilling PN16
Part Number 820-0032-00-02020160006
Product selection
Selector Part Number Description DN (mm) Flange drilling Length (mm) Theoretical weight (kg)
1 820-0032-00-02020160006 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with single acting pneumatic actuator, DN 32, Flange drilling PN16 32 PN16 30 4.8
2 820-0040-00-02020160006 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with single acting pneumatic actuator, DN 40, Flange drilling PN16 40 PN16 33 5.4
3 820-0050-00-02020130006 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with single acting pneumatic actuator, DN 50, Flange drilling PN10 50 PN10 43 7.7
4 820-0065-00-02020130006 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with single acting pneumatic actuator, DN 65, Flange drilling PN10 65 PN10 46 8.3
Part Number
Description
DN (mm)
Flange drilling
Length (mm)
Theoretical weight (kg)
Documentation
Contact the supplier
AVK International A/S AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.
AVK International A/S