AVK CENTRIC WAFER BUTTERFLY VALVE, Loose EPDM liner for high temperature, with lever

Wastewater treatment

Manufacturer AVK International A/S
Description AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 25, Flange drilling PN16
Part Number 820-0025-00-521L0160001
Product selection
Selector Part Number Description DN (mm) Flange drilling Length (mm) Theoretical weight (kg)
1 820-0025-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 25, Flange drilling PN16 25 PN16 30 1.0
3 820-0032-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 32, Flange drilling PN16 32 PN16 30 1.0
4 820-0040-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 40, Flange drilling PN16 40 PN16 33 1.3
5 820-0050-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 50, Flange drilling PN16 50 PN16 43 1.8
6 820-0065-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 65, Flange drilling PN16 65 PN16 46 2.3
7 820-0080-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 80, Flange drilling PN16 80 PN16 46 2.8
8 820-0100-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 100, Flange drilling PN16 100 PN16 52 3.9
9 820-0125-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 125, Flange drilling PN16 125 PN16 56 5.0
10 820-0150-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 150, Flange drilling PN16 150 PN16 56 5.9
2 820-0200-00-521L0160001 AVK CENTRIC WAFER BUTTERFLY VALVE - Loose EPDM liner for high temperature, with lever, DN 200, Flange drilling PN16 200 PN16 60 9.3
Part Number
Description
DN (mm)
Flange drilling
Length (mm)
Theoretical weight (kg)
Documentation
Contact the supplier
AVK International A/S AVK International A/S offers an extensive range of valves, hydrants and accessories for water supply, gas supply, wastewater treatment and fire protection to the markets in our geographical region covering Continental Europe, Russia, Central Asian and Caucasian countries and North Africa.We are certified according to ISO 9001 as well as ISO/TS 29001, the industry-specific standard for the oil and gas industry. Moreover, we are certified to the ISO 14001 standard for environmental management, and the OHSAS 18001 standard for Occupational Health and Safety.
AVK International A/S