1

Sensor, Series SN1 - Plug, M8, 3-pin

Manufacturer AVENTICS
Standard ISO 6432
Description Sensor, Series SN1 - Plug, M8, 3-pin
Part number 0830100482
Product selection
Selector Part No. Type of contact DC operating voltage min./max. (V) Operating voltage AC min./max. (V) DC switching current, max. (A) AC switching current, max. (A) Voltage drop U at Imax (V) Ambient temperature min./max. Protective resistor for reed (Ohm) Vibration resistance Max. switching frequency (kHz) Operating current, not switched (mA) Operating current, switched (mA) Note
1 0830100482 Reed 10 / 30 10 / 30 0.13 0.13 I*Rs -20°C / +80°C 27 30 g (50 - 1000 Hz) - - - Switching capacity: 5,5 W / 5,5 VA; Protected against polarity reversal
2 0830100483 electronic PNP 10 / 30 - 0.13 - ≤ 2.0 -10°C / +70°C - - < 2.0 < 10 < 15 short circuit resistant; Protected against polarity reversal interfaces: Plug; M8; 3-pin
Part No.
Type of contact
DC operating voltage min./max. (V)
Operating voltage AC min./max. (V)
DC switching current, max. (A)
AC switching current, max. (A)
Voltage drop U at Imax (V)
Ambient temperature min./max.
Protective resistor for reed (Ohm)
Vibration resistance
Max. switching frequency (kHz)
Operating current, not switched (mA)
Operating current, switched (mA)
Note
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS