Electropneumatical slide valve 110Vca - 5.2 - Bistable - Size 3

Manufacturer AVENTICS
Description Electropneumatical slide valve 110Vca - 5.2 - Bistable - Size 3
Part Number R402 001 756
Product selection
Selector Part Number Description Flow (l/min) Number of Orifices Number of Positions Installation Plan Max Pressure (bar) Size Control Type Slide Valve Type
1 R402 001 756 Electropneumatical slide valve 110Vca - 5.2 - Bistable - Size 3 4800 5 2 ISO 10 3 110 V Seal
Part Number
Description
Flow (l/min)
Number of Orifices
Number of Positions
Installation Plan
Max Pressure (bar)
Size
Control Type
Slide Valve Type
Documentation
Contact the supplier
AVENTICS Product Catalog Pneumatics (Ex BOSCH)
AVENTICS SAS