3

Kugelgewindetriebe, mit Kugelgewinde-Flanschmutter FEM-E-S

Manufacturer ANT
Description Kugelgewindetriebe, mit Kugelgewinde-Flanschmutter FEM-E-S, d0 = 20 mm, P = 20 mm
Part number 1512-1-7013
Product selection
Selector Dimension d0 x P (mm) Part number Load rating dyn. C (N) Load rating stat. C0 (N) d1 (mm) d2 (mm) D1 g6 (mm) D5 (mm) Pattern of drilling D6 (mm) Number of n D7 (mm) L (mm) L3 (mm) L4 (mm) L5 (mm) S Angle alpha (°) Axial clearance max. (mm)
1 8 x 2,5 1532-2-3003 2200 2800 7.5 6.3 16 30 BB4 23 6 3.4 16 8 8 - 3,9 30 0.02
2 12 x 5 1532-4-6023 3800 5800 11.2 9.4 24 40 BB4 32 6 4.5 28 12 10 - M6 30 0.03
3 16 x 5 1512-0-1023 12300 16100 15 12.9 28 53 BB3 40 4 6.6 38 12 10 - M6 45 0.04
4 16 x 10 1512-0-4013 9600 12300 15 12.9 28 53 BB3 40 4 6.6 45 12 16 - M6 45 0.04
5 16 x 16 1512-0-6013 6200 7600 15 12.9 33 58 BB4 45 6 6.6 45 15 15 15 M6 30 0.04
6 20 x 5 1512-1-1013 14300 21600 19 16.9 33 58 BB4 45 6 6.6 40 12 10 - M6 30 0.04
7 20 x 20 1512-1-7013 9100 12100 19.3 16.7 38 63 BB4 50 6 6.6 57 20 18.5 18,5 M6 30 0.04
8 25 x 5 1512-2-1013 15900 27200 24 21.9 38 63 BB4 50 6 6.6 45 12 10 - M6 30 0.04
9 25 x 10 1512-2-4013 15800 27000 24 21.9 38 63 BB4 50 6 6.6 64 12 16 - M6 30 0.04
10 25 x 25 1512-2-8013 10100 15000 24 21.4 48 73 BB4 60 6 6.6 70 25 22.5 22,5 M6 42 0.04
11 32 x 5 1512-3-1013 21500 40000 31 28.4 48 73 BB4 60 6 6.6 48 13 10 - M6 30 0.04
12 32 x 10 1512-3-4013 31700 58200 31 27.9 48 73 BB4 60 6 6.6 77 13 16 - M6 30 0.04
13 32 x 20 1512-3-7013 13500 21700 31 27.9 56 80 BB4 68 6 6.6 64 15 25 - M6 30 0.04
14 32 x 32 1512-3-9013 13300 22000 31 27.9 56 80 BB4 68 6 6.6 88 20 34 34 M6 30 0.04
15 40 x 5 1512-4-1013 29100 64300 39 36.4 56 80 BB4 68 6 6.6 54 15 10 - M8x1 30 0.04
16 40 x 10 1512-4-4013 50000 86300 38 33.8 63 95 BB4 78 6 9 70 15 16 - M8x1 30 0.07
17 40 x 20 1512-4-7013 37800 62800 38 33.8 63 95 BB4 78 6 9 88 15 25 - M8x1 30 0.07
18 40 x 40 1512-4-9013 25400 40300 38 33.8 72 110 BB4 90 6 11 102 40 31 31 M8x1 41 0.07
19 50 x 5 1512-5-1013 32100 81500 49 46.4 68 98 BB4 82 6 9 54 15 10 - M8x1 30 0.04
20 50 x 10 1512-5-4013 79700 166500 48 43.8 72 110 BB4 90 6 11 90 18 16 - M8x1 30 0.07
21 50 x 20 1512-5-7013 47900 87000 48 43.3 85 125 BB4 105 6 11 92 22 25 - M8x1 30 0.07
22 50 x 40 1512-5-9013 32000 55700 48 43.3 85 125 BB4 105 6 11 109 22 45 - M8x1 30 0.07
23 63 x 10 1512-6-4013 88800 214200 61 56.8 85 125 BB4 105 6 11 90 22 16 - M8x1 30 0.07
24 63 x 20 1512-6-7013 53200 112100 61 56.3 95 140 BB4 118 6 14 92 22 25 - M8x1 30 0.07
25 63 x 40 1512-6-9013 36900 74300 61 56.3 95 140 BB4 118 6 14 109 22 45 - M8x1 30 0.07
26 80 x 10 1512-7-4013 108400 291700 78 73.3 105 150 BB4 125 6 14 95 22 16 - M8x1 30 0.07
Dimension d0 x P (mm)
Part number
Load rating dyn. C (N)
Load rating stat. C0 (N)
d1 (mm)
d2 (mm)
D1 g6 (mm)
D5 (mm)
Pattern of drilling
D6 (mm)
Number of n
D7 (mm)
L (mm)
L3 (mm)
L4 (mm)
L5 (mm)
S
Angle alpha (°)
Axial clearance max. (mm)
Selector Form - final cutting 1 D1 (mm) D5 (mm) D6 L1 (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) BxT (mm)
4 D 11 15 M 15x1 58 23 3.5 16 35 4x2.5
48 J 11 15 M 15x1 92 23 3.5 16 35 4x2.5
Form - final cutting 1
D1 (mm)
D5 (mm)
D6
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
BxT (mm)
Selector Form - final cutting 2 D1 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm)
3 S 15 14.2 51 46 1.3
24 T 15 14.2 51 40 1.3
42 W 15 14.2 13 9 1.3
Form - final cutting 2
D1 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
Contact the supplier
ANT Drive technology
ANT GmbH - Antriebe - Automation