3

Kugelgewindetriebe, mit Kugelgewinde-Flanschmutter FEM-E-C

Manufacturer ANT
Description Kugelgewindetriebe, mit Kugelgewinde-Flanschmutter FEM-E-C, d0 = 50 mm, P = 10 mm
Part number 1502-5-4086
Product selection
Selector Dimension d0 x P (mm) Part number Load rating dyn. C (N) Load rating stat. C0 (N) d1 (mm) d2 (mm) D1 g6 (mm) D5 (mm) D6 (mm) Number of n D7 (mm) L (mm) L3 (mm) L4 (mm) L9 (mm) S Axial clearance max. (mm)
1 16 x 5 1502-0-1065 12300 16100 15 12.9 28 48 38 6 5.5 38 12 10 44 M6 0.04
2 16 x 10 1502-0-4085 9600 12300 15 12.9 28 48 38 6 5.5 45 12 16 44 M6 0.04
3 16 x 16 1502-0-6065 9200 11900 15 12.9 28 48 38 6 5.5 61 12 20 44 M6 0.04
4 20 x 5 1502-1-1085 14300 21600 19 16.9 36 58 47 6 6.6 40 12 10 51 M6 0.04
5 20 x 20 1502-1-7065 13300 18800 19.3 16.7 36 58 47 6 6.6 77 12 25 51 M6 0.04
6 25 x 5 1502-2-1085 15900 27200 24 21.9 40 62 51 6 6.6 45 12 10 55 M6 0.04
7 25 x 10 1502-2-4085 15800 27000 24 21.9 40 62 51 6 6.6 64 12 16 55 M6 0.04
8 25 x 25 1502-2-8065 14600 23200 24 21.4 40 62 51 6 6.6 95 12 30 55 M6 0.04
9 32 x 5 1502-3-1085 21500 40000 31 28.4 50 80 65 6 9 48 13 10 71 M6 0.04
10 32 x 10 1502-3-4086 31700 58200 31 27.9 50 80 65 6 9 77 13 16 71 M6 0.04
11 32 x 20 1502-3-7065 19600 33600 31 27.9 50 80 65 6 9 84 13 25 71 M6 0.04
12 32 x 32 1502-3-9065 19400 34000 31 27.9 50 80 65 6 9 120 13 40 71 M6 0.04
13 40 x 5 1502-4-1086 29100 64300 39 36.4 63 93 78 8 9 54 15 10 81.5 M8x1 0.04
14 40 x 10 1502-4-4085 50000 86300 38 33.8 63 93 78 8 9 70 15 16 81.5 M8x1 0.07
15 40 x 20 1502-4-7085 37800 62800 38 33.8 63 93 78 8 9 88 15 25 81.5 M8x1 0.07
16 40 x 40 1502-4-9065 36900 62200 38 33.8 63 93 78 8 9 142 15 45 81.5 M8x1 0.07
17 50 x 5 1502-5-1086 32100 81500 49 46.4 75 110 93 8 11 54 15 10 97.5 M8x1 0.04
18 50 x 10 1502-5-4086 79700 166500 48 43.8 75 110 93 8 11 90 18 16 97.5 M8x1 0.07
19 50 x 20 1502-5-7086 75700 149600 48 43.3 75 110 93 8 11 132 18 25 97.5 M8x1 0.07
20 50 x 40 1502-5-9065 46500 85900 48 43.3 75 110 93 8 11 149 18 45 97.5 M8x1 0.07
21 63 x 10 1502-6-4086 88800 214200 61 56.8 90 125 108 8 11 90 22 16 110 M8x1 0.07
22 63 x 20 1502-6-7086 83900 190300 61 56.3 95 135 115 8 13.5 132 22 25 117.5 M8x1 0.07
23 63 x 40 1502-6-9065 53300 114000 61 56.3 95 135 115 8 13.5 149 22 45 117.5 M8x1 0.07
24 80 x 10 1502-7-4086 108400 291700 78 73.3 105 145 125 8 13.5 95 22 16 127.5 M8x1 0.07
Dimension d0 x P (mm)
Part number
Load rating dyn. C (N)
Load rating stat. C0 (N)
d1 (mm)
d2 (mm)
D1 g6 (mm)
D5 (mm)
D6 (mm)
Number of n
D7 (mm)
L (mm)
L3 (mm)
L4 (mm)
L9 (mm)
S
Axial clearance max. (mm)
Selector Form - final cutting 1 D1 (mm) D5 (mm) D6 L1 (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) BxT (mm)
24 F 28 35 M 35x1.5 145 60 10 40 82 8x4
40 H 28 35 M 35x1.5 160 60 10 40 81 8x4
61 J 36 40 M 40x1.5 182 80 8.5 63 102 10x5
Form - final cutting 1
D1 (mm)
D5 (mm)
D6
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
BxT (mm)
Selector Form - final cutting 2 D1 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm)
18 S 40 37.5 88 80 1.85
39 T 40 37.5 88 80 1.85
57 W 40 37.5 25 18 1.85
Form - final cutting 2
D1 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
Contact the supplier
ANT Drive technology
ANT GmbH - Antriebe - Automation