"HP" Shapes (Inch Series)

Standard ASTM A 6/A 6M - 09
Description ''HP'' Shape (Inch Series) HP14 X 117 X 500
Part number HP14 X 117
Material Steel
Product selection
Selector Designation (Nominal Depth in Inches and Weight in Pounds per Linear Foot) Area A (inch²) Depth d (inch) Flange Width bf (inch) Flange Thickness tf (inch) Web Thickness tw (inch)
1 HP14 X 117 34.4 14.21 14.885 0.805 0.805
2 HP14 X 102 30 14.01 14.785 0.705 0.705
3 HP14 X 89 26.1 13.83 14.695 0.615 0.615
4 HP14 X 73 21.4 13.61 14.585 0.505 0.505
5 HP12 X 84 24.6 12.28 12.295 0.685 0.685
6 HP12 X 74 21.8 12.13 12.215 0.61 0.605
7 HP12 X 63 18.4 11.94 12.125 0.515 0.515
8 HP12 X 53 15.5 11.78 12.045 0.435 0.435
9 HP10 X 57 16.8 9.99 10.225 0.565 0.565
10 HP10 X 42 12.4 9.7 10.075 0.42 0.415
11 HP8 X 36 10.6 8.02 8.155 0.445 0.445
Designation (Nominal Depth in Inches and Weight in Pounds per Linear Foot)
Area A (inch²)
Depth d (inch)
Flange Width bf (inch)
Flange Thickness tf (inch)
Web Thickness tw (inch)