Manufacturer C2G - Soudage Innovation
Description Wire inserts M2, length 1,0 d
Part number FRSSM2.0 0.40 2
Product selection
Selector Part number Diamètre nominal d Pas du filet P t2 min. - Longueur nominale (00 x d) t2 min. - Longueur nominale (mm) W - Nombre de spires d1 min / max - Diamètre ext. du filet à l'état libre D1HC max / min - Diamètre int. du taraudage B - Diamètre de perçage (mm) t1 min - Profondeur de perçage (mm) t3 max - Profondeur d'implantation de vis (mm) DHC min - Diamètre ext. du taraudage (mm) For price and availability
1 FRSSM2.0 0.40 2 M2 0.4 1,0 d 2 2.9 2,6 / 2,8 2,18 / 2,09 2.1 4.3 1.8 2.52 For price and availability
2 FRSSM2.0 0.40 3 M2 0.4 1,5 d 3 4.9 2,6 / 2,8 2,18 / 2,09 2.1 5.3 2.8 2.52 For price and availability
3 FRSSM2.0 0.40 4 M2 0.4 2,0 d 4 6.9 2,6 / 2,8 2,18 / 2,09 2.1 6.3 3.8 2.52 For price and availability
4 FRSSM2.0 0.40 5 M2 0.4 2,5 d 5 8.9 2,6 / 2,8 2,18 / 2,09 2.1 7.3 4.8 2.52 For price and availability
5 FRSSM2.0 0.40 6 M2 0.4 3,0 d 6 10.9 2,6 / 2,8 2,18 / 2,09 2.1 8.3 5.8 2.52 For price and availability
6 FRSSM2.5 0.45 2 M2,5 0.45 1,0 d 2.5 3.5 3,3 / 3,5 2,70 / 2,60 2.6 5.1 2.3 3.08 For price and availability
7 FRSSM2.5 0.45 3 M2,5 0.45 1,5 d 3.75 5.9 3,3 / 3,5 2,70 / 2,60 2.6 6.35 3.5 3.08 For price and availability
8 FRSSM2.5 0.45 5 M2,5 0.45 2,0 d 5 8.1 3,3 / 3,5 2,70 / 2,60 2.6 7.6 4.8 3.08 For price and availability
9 FRSSM2.5 0.45 6 M2,5 0.45 2,5 d 6.25 10.5 3,3 / 3,5 2,70 / 2,60 2.6 8.85 6 3.08 For price and availability
10 FRSSM2.5 0.45 7 M2,5 0.45 3,0 d 7.5 12.9 3,3 / 3,5 2,70 / 2,60 2.6 10.1 7.3 3.08 For price and availability
11 FRSSM3.0 0.50 3 M3 0.5 1,0 d 3 3.9 3,8 / 4,0 3,22 / 3,11 3.2 5.8 2.7 3.65 For price and availability
12 FRSSM3.0 0.50 4 M3 0.5 1,5 d 4.5 6.3 3,8 / 4,0 3,22 / 3,11 3.2 7.3 4.2 3.65 For price and availability
13 FRSSM3.0 0.50 6 M3 0.5 2,0 d 6 8.7 3,8 / 4,0 3,22 / 3,11 3.2 8.8 5.7 3.65 For price and availability
14 FRSSM3.0 0.50 7 M3 0.5 2,5 d 7.5 11.1 3,8 / 4,0 3,22 / 3,11 3.2 10.3 7.2 3.65 For price and availability
15 FRSSM3.0 0.50 9 M3 0.5 3,0 d 9 13.5 3,8 / 4,0 3,22 / 3,11 3.2 11.8 8.7 3.65 For price and availability
16 FRSSM3.5 0.60 3 M3,5 0.6 1,0 d 3.5 3.7 4,5 / 4,75 3,76 / 3,63 3.7 6.9 3.2 4.28 For price and availability
17 FRSSM3.5 0.60 5 M3,5 0.6 1,5 d 5.25 6.3 4,5 / 4,75 3,76 / 3,63 3.7 8.65 5 4.28 For price and availability
18 FRSSM3.5 0.60 7 M3,5 0.6 2,0 d 7 8.7 4,5 / 4,75 3,76 / 3,63 3.7 10.4 6.7 4.28 For price and availability
19 FRSSM3.5 0.60 8 M3,5 0.6 2,5 d 8.75 11.2 4,5 / 4,75 3,76 / 3,63 3.7 12.15 8.5 4.28 For price and availability
20 FRSSM3.5 0.60 10 M3,5 0.6 3,0 d 10.5 13.3 4,5 / 4,75 3,76 / 3,63 3.7 13.9 10.2 4.28 For price and availability
21 FRSSM4.0 0.70 4 M4 0.7 1,0 d 4 3.7 5,05 / 5,25 4,29 / 4,15 4.2 7.8 3.6 4.91 For price and availability
22 FRSSM4.0 0.70 6 M4 0.7 1,5 d 6 6.1 5,05 / 5,25 4,29 / 4,15 4.2 9.8 5.6 4.91 For price and availability
23 FRSSM4.0 0.70 8 M4 0.7 2,0 d 8 8.4 5,05 / 5,25 4,29 / 4,15 4.2 11.8 7.6 4.91 For price and availability
24 FRSSM4.0 0.70 10 M4 0.7 2,5 d 10 10.9 5,05 / 5,25 4,29 / 4,15 4.2 13.8 9.6 4.91 For price and availability
25 FRSSM4.0 0.70 12 M4 0.7 3,0 d 12 13.2 5,05 / 5,25 4,29 / 4,15 4.2 15.8 11.6 4.91 For price and availability
26 FRSSM5.0 0.80 5 M5 0.8 1,0 d 5 4.3 6,35 / 6,6 5,33 / 5,17 5.2 9.2 4.6 6.04 For price and availability
27 FRSSM5.0 0.80 7 M5 0.8 1,5 d 7.5 6.9 6,35 / 6,6 5,33 / 5,17 5.2 11.7 7.1 6.04 For price and availability
28 FRSSM5.0 0.80 10 M5 0.8 2,0 d 10 9.7 6,35 / 6,6 5,33 / 5,17 5.2 14.2 9.6 6.04 For price and availability
29 FRSSM5.0 0.80 12 M5 0.8 2,5 d 12.5 12.3 6,35 / 6,6 5,33 / 5,17 5.2 16.7 12.1 6.04 For price and availability
30 FRSSM5.0 0.80 15 M5 0.8 3,0 d 15 14.8 6,35 / 6,6 5,33 / 5,17 5.2 19.2 14.6 6.04 For price and availability
31 FRSSM6.0 1.00 6 M6 1 1,0 d 6 4.2 7,6 / 7,85 6,41 / 6,22 6.3 11.1 5.5 7.3 For price and availability
32 FRSSM6.0 1.00 9 M6 1 1,5 d 9 6.9 7,6 / 7,85 6,41 / 6,22 6.3 14.1 8.5 7.3 For price and availability
33 FRSSM6.0 1.00 12 M6 1 2,0 d 12 9.6 7,6 / 7,85 6,41 / 6,22 6.3 17.1 11.5 7.3 For price and availability
34 FRSSM6.0 1.00 15 M6 1 2,5 d 15 12.3 7,6 / 7,85 6,41 / 6,22 6.3 20.1 14.5 7.3 For price and availability
35 FRSSM6.0 1.00 18 M6 1 3,0 d 18 14.6 7,6 / 7,85 6,41 / 6,22 6.3 23.1 17.5 7.3 For price and availability
36 FRSSM7.0 1.00 7 M7 1 1,0 d 7 5.3 8,65 / 8,9 7,41 / 7,22 7.3 12.1 6.5 8.3 For price and availability
37 FRSSM7.0 1.00 10 M7 1 1,5 d 10.5 8.2 8,65 / 8,9 7,41 / 7,22 7.3 15.6 10 8.3 For price and availability
38 FRSSM7.0 1.00 14 M7 1 2,0 d 14 11.1 8,65 / 8,9 7,41 / 7,22 7.3 19.1 13.5 8.3 For price and availability
39 FRSSM7.0 1.00 17 M7 1 2,5 d 17.5 14.3 8,65 / 8,9 7,41 / 7,22 7.3 22.6 17 8.3 For price and availability
40 FRSSM7.0 1.00 21 M7 1 3,0 d 21 17.4 8,65 / 8,9 7,41 / 7,22 7.3 26.1 20.5 8.3 For price and availability
41 FRSSM8.0 1.25 8 M8 1.25 1,0 d 8 4.7 9,85 / 10,1 8,48 / 8,27 8.4 14.2 7.4 9.62 For price and availability
42 FRSSM8.0 1.25 12 M8 1.25 1,5 d 12 7.4 9,85 / 10,1 8,48 / 8,27 8.4 18.2 11.4 9.62 For price and availability
43 FRSSM8.0 1.25 16 M8 1.25 2,0 d 16 10.6 9,85 / 10,1 8,48 / 8,27 8.4 22.2 15.4 9.62 For price and availability
44 FRSSM8.0 1.25 20 M8 1.25 2,5 d 20 13.5 9,85 / 10,1 8,48 / 8,27 8.4 26.2 19.4 9.62 For price and availability
45 FRSSM8.0 1.25 24 M8 1.25 3,0 d 24 16.4 9,85 / 10,1 8,48 / 8,27 8.4 30.2 23.4 9.62 For price and availability
46 FRSSM8.1 1.00 8 M8 x 1 1 1,0 d 8 6.1 9,85 / 10,1 8,41 / 8,22 8.3 13.1 7.5 9.3 For price and availability
47 FRSSM8.1 1.00 12 M8 x 1 1 1,5 d 12 9.5 9,85 / 10,1 8,41 / 8,22 8.3 17.1 11.5 9.3 For price and availability
48 FRSSM8.1 1.00 16 M8 x 1 1 2,0 d 16 12.9 9,85 / 10,1 8,41 / 8,22 8.3 21.1 15.5 9.3 For price and availability
49 FRSSM8.1 1.00 20 M8 x 1 1 2,5 d 20 16.5 9,85 / 10,1 8,41 / 8,22 8.3 25.1 19.5 9.3 For price and availability
50 FRSSM8.1 1.00 24 M8 x 1 1 3,0 d 24 19.9 9,85 / 10,1 8,41 / 8,22 8.3 29.1 23.5 9.3 For price and availability
Part number
Diamètre nominal d
Pas du filet P
t2 min. - Longueur nominale (00 x d)
t2 min. - Longueur nominale (mm)
W - Nombre de spires
d1 min / max - Diamètre ext. du filet à l'état libre
D1HC max / min - Diamètre int. du taraudage
B - Diamètre de perçage (mm)
t1 min - Profondeur de perçage (mm)
t3 max - Profondeur d'implantation de vis (mm)
DHC min - Diamètre ext. du taraudage (mm)
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation