1

welding anchor stud - type FFS

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description FFS welding anchor studs - Ø5 - welded length: 150 mm - Stainless steel 310
Part number FFS3105150
Material Stainless steel 310
Product selection
Selector Part number diameter (mm) length (mm) Material For price and availability
1 FFS3105150 5 150 Stainless steel 310 For price and availability
2 FFS3105250 5 250 Stainless steel 310 For price and availability
3 FFS3105300 5 300 Stainless steel 310 For price and availability
4 FFS31053150 5.3 150 Stainless steel 310 For price and availability
5 FFS31053250 5.3 250 Stainless steel 310 For price and availability
6 FFS31053300 5.3 300 Stainless steel 310 For price and availability
16 FFS3106150 6 150 Stainless steel 310 For price and availability
17 FFS3106250 6 250 Stainless steel 310 For price and availability
18 FFS3106300 6 300 Stainless steel 310 For price and availability
Part number
diameter (mm)
length (mm)
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation