1

threaded studs with chamfers - type SGF

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description SGF studs - M3 - welded length: 8 mm - Steel 4,8
Part number SGFXCM308
Material Steel 4,8
Product selection
Selector Part number d1 l2 (mm) Material chamfers d3 + (mm) h + (mm) tolerance foot For price and availability
1 SGFXCM308 M3 8 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
2 SGFXCM311 M3 11 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
3 SGFXCM313 M3 13 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
4 SGFXCM316 M3 16 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
5 SGFXCM321 M3 21 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
6 SGFXCM326 M3 26 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
7 SGFXCM331 M3 31 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
8 SGFXCM408 M4 8 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
9 SGFXCM411 M4 11 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
10 SGFXCM413 M4 13 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
11 SGFXCM416 M4 16 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
12 SGFXCM421 M4 21 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
13 SGFXCM426 M4 26 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
14 SGFXCM431 M4 31 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
15 SGFXCM436 M4 36 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
16 SGFXCM441 M4 41 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
17 SGFXCM508 M5 8 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
18 SGFXCM512 M5 12 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
19 SGFXCM515 M5 15 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
20 SGFXCM517 M5 17 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
21 SGFXCM522 M5 22 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
22 SGFXCM527 M5 27 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
23 SGFXCM532 M5 32 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
24 SGFXCM537 M5 37 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
25 SGFXCM542 M5 42 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
26 SGFXCM547 M5 47 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
27 SGFXCM552 M5 52 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
28 SGFXCM610 M6 10 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
29 SGFXCM612 M6 12 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
30 SGFXCM617 M6 17 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
31 SGFXCM620 M6 20 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
32 SGFXCM622 M6 22 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
33 SGFXCM627 M6 27 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
34 SGFXCM632 M6 32 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
35 SGFXCM637 M6 37 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
36 SGFXCM642 M6 42 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
37 SGFXCM647 M6 47 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
38 SGFXCM652 M6 52 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
39 SGFXCM657 M6 57 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
40 SGFXCM662 M6 62 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
41 SGFXCM812 M8 12 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
42 SGFXCM817 M8 17 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
43 SGFXCM820 M8 20 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
44 SGFXCM822 M8 22 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
45 SGFXCM827 M8 27 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
46 SGFXCM832 M8 32 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
47 SGFXCM837 M8 37 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
48 SGFXCM842 M8 42 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
49 SGFXCM847 M8 47 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
50 SGFXCM852 M8 52 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
51 SGFXCM857 M8 57 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
52 SGFXCM862 M8 62 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
53 SGFXCM867 M8 67 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
54 SGFXCM872 M8 72 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
55 SGFXCM877 M8 77 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
56 SGFXCM1017 M10 17 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
57 SGFXCM1020 M10 20 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
58 SGFXCM1022 M10 22 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
59 SGFXCM1027 M10 27 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
60 SGFXCM1032 M10 32 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
61 SGFXCM1037 M10 37 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
62 SGFXCM1042 M10 42 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
63 SGFXCM1047 M10 47 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
64 SGFXCM1052 M10 52 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
65 SGFXCM1057 M10 57 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
66 SGFXCM1062 M10 62 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
67 SGFXCM1067 M10 67 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
68 SGFXCM1072 M10 72 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
69 SGFXCM1077 M10 77 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
70 SGFXCM1082 M10 82 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
71 SGFXCM1087 M10 87 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
72 SGFXCM1092 M10 92 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
73 SGFXCM1097 M10 97 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
74 SGFXCM1222 M12 22 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
75 SGFXCM1227 M12 27 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
76 SGFXCM1232 M12 32 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
77 SGFXCM1237 M12 37 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
78 SGFXCM1242 M12 42 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
79 SGFXCM1247 M12 47 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
80 SGFXCM1252 M12 52 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
81 SGFXCM1257 M12 57 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
82 SGFXCM1262 M12 62 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
83 SGFXCM1267 M12 67 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
84 SGFXCM1272 M12 72 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
85 SGFXCM1277 M12 77 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
86 SGFXCM1282 M12 82 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
87 SGFXCM1287 M12 87 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
88 SGFXCM1292 M12 92 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
89 SGFXCM1297 M12 97 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
90 SGFXCM12102 M12 102 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
91 SGF304M308 M3 8 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
92 SGF304M311 M3 11 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
93 SGF304M313 M3 13 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
94 SGF304M316 M3 16 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
95 SGF304M321 M3 21 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
96 SGF304M326 M3 26 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
97 SGF304M331 M3 31 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
98 SGF304M408 M4 8 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
99 SGF304M411 M4 11 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
100 SGF304M413 M4 13 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
101 SGF304M416 M4 16 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
102 SGF304M421 M4 21 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
103 SGF304M426 M4 26 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
104 SGF304M431 M4 31 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
105 SGF304M436 M4 36 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
106 SGF304M441 M4 41 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
107 SGF304M508 M5 8 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
108 SGF304M512 M5 12 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
109 SGF304M515 M5 15 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
110 SGF304M517 M5 17 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
111 SGF304M522 M5 22 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
112 SGF304M527 M5 27 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
113 SGF304M532 M5 32 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
114 SGF304M537 M5 37 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
115 SGF304M542 M5 42 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
116 SGF304M547 M5 47 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
117 SGF304M552 M5 52 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
118 SGF304M610 M6 10 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
119 SGF304M612 M6 12 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
120 SGF304M617 M6 17 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
121 SGF304M620 M6 20 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
122 SGF304M622 M6 22 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
123 SGF304M627 M6 27 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
124 SGF304M632 M6 32 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
125 SGF304M637 M6 37 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
126 SGF304M642 M6 42 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
127 SGF304M647 M6 47 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
128 SGF304M652 M6 52 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
129 SGF304M657 M6 57 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
130 SGF304M662 M6 62 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
131 SGF304M812 M8 12 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
132 SGF304M817 M8 17 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
133 SGF304M820 M8 20 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
134 SGF304M822 M8 22 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
135 SGF304M827 M8 27 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
136 SGF304M832 M8 32 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
137 SGF304M837 M8 37 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
138 SGF304M842 M8 42 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
139 SGF304M847 M8 47 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
140 SGF304M852 M8 52 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
141 SGF304M857 M8 57 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
142 SGF304M862 M8 62 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
143 SGF304M867 M8 67 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
144 SGF304M872 M8 72 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
145 SGF304M877 M8 77 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
146 SGF304M1017 M10 17 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
147 SGF304M1020 M10 20 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
148 SGF304M1022 M10 22 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
149 SGF304M1027 M10 27 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
150 SGF304M1032 M10 32 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
151 SGF304M10837 M10 37 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
152 SGF304M1042 M10 42 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
153 SGF304M1047 M10 47 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
154 SGF304M1052 M10 52 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
155 SGF304M1057 M10 57 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
156 SGF304M1062 M10 62 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
157 SGF304M1067 M10 67 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
158 SGF304M1072 M10 72 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
159 SGF304M1077 M10 77 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
160 SGF304M1082 M10 82 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
161 SGF304M1087 M10 87 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
162 SGF304M1092 M10 92 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
163 SGF304M1097 M10 97 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
164 SGF304M1222 M12 22 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
165 SGF304M1227 M12 27 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
166 SGF304M1232 M12 32 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
167 SGF304M1237 M12 37 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
168 SGF304M1242 M12 42 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
169 SGF304M1247 M12 47 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
170 SGF304M1252 M12 52 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
171 SGF304M1257 M12 57 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
172 SGF304M1262 M12 62 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
173 SGF304M1267 M12 67 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
174 SGF304M1272 M12 72 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
175 SGF304M1277 M12 77 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
176 SGF304M1282 M12 82 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
177 SGF304M1287 M12 87 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
178 SGF304M1292 M12 92 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
179 SGF304M1297 M12 97 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
180 SGF304M12102 M12 102 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
181 SGF316M308 M3 8 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
182 SGF316M311 M3 11 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
183 SGF306M313 M3 13 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
184 SGF306M316 M3 16 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
185 SGF316M321 M3 21 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
186 SGF316M326 M3 26 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
187 SGF316M331 M3 31 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
188 SGF316M408 M4 8 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
189 SGF316M411 M4 11 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
190 SGF316M413 M4 13 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
191 SGF316M416 M4 16 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
192 SGF316M421 M4 21 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
193 SGF316M426 M4 26 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
194 SGF316M431 M4 31 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
195 SGF316M436 M4 36 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
196 SGF316M441 M4 41 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 6g For price and availability
197 SGF312M508 M5 8 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
198 SGF316M512 M5 12 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
199 SGF316M515 M5 15 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
200 SGF316M517 M5 17 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
201 SGF316M522 M5 22 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
202 SGF316M527 M5 27 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
203 SGF316M532 M5 32 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
204 SGF316M537 M5 37 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
205 SGF316M542 M5 42 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
206 SGF316M547 M5 47 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
207 SGF316M552 M5 52 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
208 SGF316M610 M6 10 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
209 SGF316M612 M6 12 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
210 SGF316M617 M6 17 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
211 SGF316M620 M6 20 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
212 SGF316M622 M6 22 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
213 SGF316M627 M6 27 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
214 SGF316M632 M6 32 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
215 SGF316M637 M6 37 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
216 SGF316M642 M6 42 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
217 SGF316M647 M6 47 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
218 SGF316M652 M6 52 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
219 SGF316M657 M6 57 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
220 SGF316M662 M6 62 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 6g For price and availability
221 SGF316M812 M8 12 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
222 SGF316M817 M8 17 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
223 SGF316M820 M8 20 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
224 SGF316M822 M8 22 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
225 SGF316M827 M8 27 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
226 SGF316M832 M8 32 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
227 SGF316M837 M8 37 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
228 SGF316M842 M8 42 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
229 SGF316M847 M8 47 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
230 SGF316M852 M8 52 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
231 SGF316M857 M8 57 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
232 SGF316M862 M8 62 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
233 SGF316M867 M8 67 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
234 SGF316M872 M8 72 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
235 SGF316M877 M8 77 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
236 SGF316M1017 M10 17 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
237 SGF316M1020 M10 20 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
238 SGF316M1022 M10 22 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
239 SGF316M1027 M10 27 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
240 SGF316M1032 M10 32 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
241 SGF316M1037 M10 37 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
242 SGF316M1042 M10 42 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
243 SGF316M1047 M10 47 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
244 SGF316M1052 M10 52 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
245 SGF316M1057 M10 57 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
246 SGF316M1062 M10 62 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
247 SGF316M1067 M10 67 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
248 SGF316M1072 M10 72 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
249 SGF316M1077 M10 77 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
250 SGF316M1082 M10 82 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
251 SGF316M1087 M10 87 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
252 SGF316M1092 M10 92 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
253 SGF316M1097 M10 97 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
254 SGF316M1222 M12 22 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
255 SGF316M1227 M12 27 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
256 SGF316M1232 M12 32 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
257 SGF316M1237 M12 37 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
258 SGF316M1242 M12 42 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
259 SGF316M1247 M12 47 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
260 SGF316M1252 M12 52 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
261 SGF316M1257 M12 57 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
262 SGF316M1262 M12 62 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
263 SGF316M1267 M12 67 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
264 SGF316M1272 M12 72 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
265 SGF316M1277 M12 77 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
266 SGF316M1282 M12 82 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
267 SGF316M1287 M12 87 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
268 SGF316M1292 M12 92 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
269 SGF316M1297 M12 97 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
270 SGF316M12102 M12 102 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 6g For price and availability
Part number
d1
l2 (mm)
Material
chamfers
d3 + (mm)
h + (mm)
tolerance
foot
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation