1

standard threaded with reduced shaft - type RD/BR

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description RD studs - M6 - welded length: 15 mm - Steel 4,8
Part number BRMSM615
Material Steel 4,8
Product selection
Selector Part number d1 l2 (mm) Ymin (mm) d2 (mm) d3 (mm) h (mm) Material ceramic For price and availability
1 BRMSM615 M6 15 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
2 BRMSM620 M6 20 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
3 BRMSM625 M6 25 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
4 BRMSM630 M6 30 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
5 BRMSM635 M6 35 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
6 BRMSM640 M6 40 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
7 BRMSM645 M6 45 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
8 BRMSM650 M6 50 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
9 BRMSM655 M6 55 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
10 BRMSM660 M6 60 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
11 BRMSM665 M6 65 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
12 BRMSM670 M6 70 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
13 BRMSM675 M6 75 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
14 BRMSM680 M6 80 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
15 BRMSM685 M6 85 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
16 BRMSM690 M6 90 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
17 BRMSM695 M6 95 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
18 BRMSM6100 M6 100 4 4.7 7 2.5 Steel 4,8 RF6 For price and availability
19 BRMSM815 M8 15 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
20 BRMSM820 M8 20 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
21 BRMSM825 M8 25 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
22 BRMSM830 M8 30 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
23 BRMSM835 M8 35 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
24 BRMSM840 M8 40 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
25 BRMSM845 M8 45 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
26 BRMSM850 M8 50 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
27 BRMSM855 M8 55 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
28 BRMSM860 M8 60 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
29 BRMSM865 M8 65 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
30 BRMSM870 M8 70 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
31 BRMSM875 M8 75 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
32 BRMSM880 M8 80 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
33 BRMSM885 M8 85 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
34 BRMSM890 M8 90 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
35 BRMSM895 M8 95 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
36 BRMSM8100 M8 100 4 6.2 9 2.5 Steel 4,8 RF8 For price and availability
37 BRMSM1015 M10 15 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
38 BRMSM1020 M10 20 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
39 BRMSM1025 M10 25 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
40 BRMSM1030 M10 30 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
41 BRMSM1035 M10 35 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
42 BRMSM1040 M10 40 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
43 BRMSM1045 M10 45 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
44 BRMSM1050 M10 50 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
45 BRMSM1055 M10 55 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
46 BRMSM1060 M10 60 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
47 BRMSM1065 M10 65 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
48 BRMSM1070 M10 70 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
49 BRMSM1075 M10 75 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
50 BRMSM1080 M10 80 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
51 BRMSM1085 M10 85 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
52 BRMSM1090 M10 90 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
53 BRMSM1095 M10 95 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
54 BRMSM10100 M10 100 5 7.9 11.5 3 Steel 4,8 RF10 For price and availability
55 BRMSM1220 M12 20 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
56 BRMSM1225 M12 25 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
57 BRMSM1230 M12 30 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
58 BRMSM1235 M12 35 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
59 BRMSM1240 M12 40 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
60 BRMSM1245 M12 45 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
61 BRMSM1250 M12 50 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
62 BRMSM1255 M12 55 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
63 BRMSM1260 M12 60 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
64 BRMSM1265 M12 65 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
65 BRMSM1270 M12 70 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
66 BRMSM1275 M12 75 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
67 BRMSM1280 M12 80 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
68 BRMSM1285 M12 85 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
69 BRMSM1290 M12 90 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
70 BRMSM1295 M12 95 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
71 BRMSM12100 M12 100 6 9.5 13.5 4 Steel 4,8 RF12 For price and availability
72 BRMSM1625 M16 25 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
73 BRMSM1630 M16 30 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
74 BRMSM1635 M16 35 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
75 BRMSM1640 M16 40 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
76 BRMSM1645 M16 45 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
77 BRMSM1650 M16 50 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
78 BRMSM1655 M16 55 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
79 BRMSM1660 M16 60 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
80 BRMSM1665 M16 65 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
81 BRMSM1670 M16 70 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
82 BRMSM1675 M16 75 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
83 BRMSM1680 M16 80 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
84 BRMSM1685 M16 85 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
85 BRMSM1690 M16 90 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
86 BRMSM1695 M16 95 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
87 BRMSM16100 M16 100 7.5 13.2 18 5 Steel 4,8 RF16 For price and availability
88 BRMSM2030 M20 30 13 16.5 23 6 Steel 4,8 RF20 For price and availability
89 BRMSM2035 M20 35 13 16.5 23 6 Steel 4,8 RF20 For price and availability
90 BRMSM2040 M20 40 13 16.5 23 6 Steel 4,8 RF20 For price and availability
91 BRMSM2045 M20 45 13 16.5 23 6 Steel 4,8 RF20 For price and availability
92 BRMSM2050 M20 50 13 16.5 23 6 Steel 4,8 RF20 For price and availability
93 BRMSM2055 M20 55 13 16.5 23 6 Steel 4,8 RF20 For price and availability
94 BRMSM2060 M20 60 13 16.5 23 6 Steel 4,8 RF20 For price and availability
95 BRMSM2065 M20 65 13 16.5 23 6 Steel 4,8 RF20 For price and availability
96 BRMSM2070 M20 70 13 16.5 23 6 Steel 4,8 RF20 For price and availability
97 BRMSM2075 M20 75 13 16.5 23 6 Steel 4,8 RF20 For price and availability
98 BRMSM2080 M20 80 13 16.5 23 6 Steel 4,8 RF20 For price and availability
99 BRMSM2085 M20 85 13 16.5 23 6 Steel 4,8 RF20 For price and availability
100 BRMSM2090 M20 90 13 16.5 23 6 Steel 4,8 RF20 For price and availability
101 BRMSM2095 M20 95 13 16.5 23 6 Steel 4,8 RF20 For price and availability
102 BRMSM20100 M20 100 13 16.5 23 6 Steel 4,8 RF20 For price and availability
103 BRMSM2450 M24 50 15 20 28 7 Steel 4,8 UF20 For price and availability
104 BRMSM2455 M24 55 15 20 28 7 Steel 4,8 UF20 For price and availability
105 BRMSM2460 M24 60 15 20 28 7 Steel 4,8 UF20 For price and availability
106 BRMSM2465 M24 65 15 20 28 7 Steel 4,8 UF20 For price and availability
107 BRMSM2470 M24 70 15 20 28 7 Steel 4,8 UF20 For price and availability
108 BRMSM2475 M24 75 15 20 28 7 Steel 4,8 UF20 For price and availability
109 BRMSM2480 M24 80 15 20 28 7 Steel 4,8 UF20 For price and availability
110 BRMSM2485 M24 85 15 20 28 7 Steel 4,8 UF20 For price and availability
111 BRMSM2490 M24 90 15 20 28 7 Steel 4,8 UF20 For price and availability
112 BRMSM2495 M24 95 15 20 28 7 Steel 4,8 UF20 For price and availability
113 BRMSM24100 M24 100 15 20 28 7 Steel 4,8 UF20 For price and availability
114 BR304M615 M6 15 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
115 BR304M620 M6 20 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
116 BR304M625 M6 25 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
117 BR304M630 M6 30 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
118 BR304M635 M6 35 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
119 BR304M640 M6 40 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
120 BR304M645 M6 45 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
121 BR304M650 M6 50 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
122 BR304M655 M6 55 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
123 BR304M660 M6 60 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
124 BR304M665 M6 65 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
125 BR304M670 M6 70 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
126 BR304M675 M6 75 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
127 BR304M680 M6 80 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
128 BR304M685 M6 85 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
129 BR304M690 M6 90 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
130 BR304M695 M6 95 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
131 BR304M6100 M6 100 4 4.7 7 2.5 Stainless steel A2 RF6 For price and availability
132 BR304M815 M8 15 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
133 BR304M820 M8 20 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
134 BR304M825 M8 25 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
135 BR304M830 M8 30 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
136 BR304M835 M8 35 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
137 BR304M840 M8 40 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
138 BR304M845 M8 45 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
139 BR304M850 M8 50 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
140 BR304M855 M8 55 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
141 BR304M860 M8 60 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
142 BR304M865 M8 65 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
143 BR304M870 M8 70 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
144 BR304M875 M8 75 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
145 BR304M880 M8 80 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
146 BR304M885 M8 85 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
147 BR304M890 M8 90 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
148 BR304M895 M8 95 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
149 BR304M8100 M8 100 4 6.2 9 2.5 Stainless steel A2 RF8 For price and availability
150 BR304M1015 M10 15 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
151 BR304M1020 M10 20 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
152 BR304M1025 M10 25 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
153 BR304M1030 M10 30 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
154 BR304M1035 M10 35 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
155 BR304M1040 M10 40 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
156 BR304M1045 M10 45 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
157 BR304M1050 M10 50 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
158 BR304M1055 M10 55 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
159 BR304M1060 M10 60 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
160 BR304M1065 M10 65 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
161 BR304M1070 M10 70 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
162 BR304M1075 M10 75 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
163 BR304M1080 M10 80 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
164 BR304M1085 M10 85 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
165 BR304M1090 M10 90 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
166 BR304M1095 M10 95 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
167 BR304M10100 M10 100 5 7.9 11.5 3 Stainless steel A2 RF10 For price and availability
168 BR304M1220 M12 20 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
169 BR304M1225 M12 25 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
170 BR304M1230 M12 30 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
171 BR304M1235 M12 35 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
172 BR304M1240 M12 40 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
173 BR304M1245 M12 45 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
174 BR304M1250 M12 50 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
175 BR304M1255 M12 55 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
176 BR304M1260 M12 60 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
177 BR304M1265 M12 65 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
178 BR304M1270 M12 70 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
179 BR304M1275 M12 75 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
180 BR304M1280 M12 80 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
181 BR304M1285 M12 85 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
182 BR304M1290 M12 90 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
183 BR304M1295 M12 95 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
184 BR304M12100 M12 100 6 9.5 13.5 4 Stainless steel A2 RF12 For price and availability
185 BR304M1625 M16 25 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
186 BR304M1630 M16 30 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
187 BR304M1635 M16 35 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
188 BR304M1640 M16 40 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
189 BR304M1645 M16 45 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
190 BR304M1650 M16 50 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
191 BR304M1655 M16 55 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
192 BR304M1660 M16 60 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
193 BR304M1665 M16 65 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
194 BR304M1670 M16 70 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
195 BR304M1675 M16 75 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
196 BR304M1680 M16 80 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
197 BR304M1685 M16 85 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
198 BR304M1690 M16 90 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
199 BR304M1695 M16 95 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
200 BR304M16100 M16 100 7.5 13.2 18 5 Stainless steel A2 RF16 For price and availability
201 BR304M2030 M20 30 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
202 BR304M2035 M20 35 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
203 BR304M2040 M20 40 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
204 BR304M2045 M20 45 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
205 BR304M2050 M20 50 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
206 BR304M2055 M20 55 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
207 BR304M2060 M20 60 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
208 BR304M2065 M20 65 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
209 BR304M2070 M20 70 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
210 BR304M2075 M20 75 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
211 BR304M2080 M20 80 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
212 BR304M2085 M20 85 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
213 BR304M2090 M20 90 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
214 BR304M2095 M20 95 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
215 BR304M20100 M20 100 13 16.5 23 6 Stainless steel A2 RF20 For price and availability
216 BR304M2450 M24 50 15 20 28 7 Stainless steel A2 UF20 For price and availability
217 BR304M2455 M24 55 15 20 28 7 Stainless steel A2 UF20 For price and availability
218 BR304M2460 M24 60 15 20 28 7 Stainless steel A2 UF20 For price and availability
219 BR304M2465 M24 65 15 20 28 7 Stainless steel A2 UF20 For price and availability
220 BR304M2470 M24 70 15 20 28 7 Stainless steel A2 UF20 For price and availability
221 BR304M2475 M24 75 15 20 28 7 Stainless steel A2 UF20 For price and availability
222 BR304M2480 M24 80 15 20 28 7 Stainless steel A2 UF20 For price and availability
223 BR304M2485 M24 85 15 20 28 7 Stainless steel A2 UF20 For price and availability
224 BR304M2490 M24 90 15 20 28 7 Stainless steel A2 UF20 For price and availability
225 BR304M2495 M24 95 15 20 28 7 Stainless steel A2 UF20 For price and availability
226 BR304M24100 M24 100 15 20 28 7 Stainless steel A2 UF20 For price and availability
227 BR316M615 M6 15 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
228 BR316M620 M6 20 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
229 BR316M625 M6 25 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
230 BR316M630 M6 30 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
231 BR316M635 M6 35 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
232 BR316M640 M6 40 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
233 BR316M645 M6 45 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
234 BR316M650 M6 50 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
235 BR316M655 M6 55 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
236 BR316M660 M6 60 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
237 BR316M665 M6 65 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
238 BR316M670 M6 70 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
239 BR316M675 M6 75 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
240 BR316M680 M6 80 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
241 BR316M685 M6 85 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
242 BR316M690 M6 90 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
243 BR316M695 M6 95 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
244 BR316M6100 M6 100 4 4.7 7 2.5 Stainless steel A4 RF6 For price and availability
245 BR316M815 M8 15 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
246 BR316M820 M8 20 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
247 BR316M825 M8 25 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
248 BR316M830 M8 30 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
249 BR316M835 M8 35 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
250 BR316M840 M8 40 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
251 BR316M845 M8 45 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
252 BR316M850 M8 50 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
253 BR316M855 M8 55 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
254 BR316M860 M8 60 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
255 BR316M865 M8 65 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
256 BR316M870 M8 70 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
257 BR316M875 M8 75 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
258 BR316M880 M8 80 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
259 BR316M885 M8 85 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
260 BR316M890 M8 90 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
261 BR316M895 M8 95 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
262 BR316M8100 M8 100 4 6.2 9 2.5 Stainless steel A4 RF8 For price and availability
263 BR316M1015 M10 15 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
264 BR316M1020 M10 20 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
265 BR316M1025 M10 25 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
266 BR316M1030 M10 30 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
267 BR316M1035 M10 35 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
268 BR316M1040 M10 40 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
269 BR316M1045 M10 45 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
270 BR316M1050 M10 50 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
271 BR316M1055 M10 55 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
272 BR316M1060 M10 60 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
273 BR316M1065 M10 65 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
274 BR316M1070 M10 70 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
275 BR316M1075 M10 75 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
276 BR316M1080 M10 80 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
277 BR316M1085 M10 85 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
278 BR316M1090 M10 90 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
279 BR316M1095 M10 95 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
280 BR316M10100 M10 100 5 7.9 11.5 3 Stainless steel A4 RF10 For price and availability
281 BR316M1220 M12 20 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
282 BR316M1225 M12 25 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
283 BR316M1230 M12 30 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
284 BR316M1235 M12 35 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
285 BR316M1240 M12 40 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
286 BR316M1245 M12 45 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
287 BR316M1250 M12 50 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
288 BR316M1255 M12 55 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
289 BR316M1260 M12 60 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
290 BR316M1265 M12 65 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
291 BR316M1270 M12 70 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
292 BR316M1275 M12 75 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
293 BR316M1280 M12 80 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
294 BR316M1285 M12 85 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
295 BR316M1290 M12 90 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
296 BR316M1295 M12 95 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
297 BR316M12100 M12 100 6 9.5 13.5 4 Stainless steel A4 RF12 For price and availability
298 BR316M1625 M16 25 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
299 BR316M1630 M16 30 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
300 BR316M1635 M16 35 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
301 BR316M1640 M16 40 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
302 BR316M1645 M16 45 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
303 BR316M1650 M16 50 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
304 BR316M1655 M16 55 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
305 BR316M1660 M16 60 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
306 BR316M1665 M16 65 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
307 BR316M1670 M16 70 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
308 BR316M1675 M16 75 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
309 BR316M1680 M16 80 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
310 BR316M1685 M16 85 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
311 BR316M1690 M16 90 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
312 BR316M1695 M16 95 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
313 BR316M16100 M16 100 7.5 13.2 18 5 Stainless steel A4 RF16 For price and availability
314 BR316M2030 M20 30 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
315 BR316M2035 M20 35 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
316 BR316M2040 M20 40 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
317 BR316M2045 M20 45 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
318 BR316M2050 M20 50 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
319 BR316M2055 M20 55 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
320 BR316M2060 M20 60 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
321 BR316M2065 M20 65 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
322 BR316M2070 M20 70 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
323 BR316M2075 M20 75 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
324 BR316M2080 M20 80 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
325 BR316M2085 M20 85 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
326 BR316M2090 M20 90 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
327 BR316M2095 M20 95 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
328 BR316M20100 M20 100 13 16.5 23 6 Stainless steel A4 RF20 For price and availability
329 BR316M2450 M24 50 15 20 28 7 Stainless steel A4 UF20 For price and availability
330 BR316M2455 M24 55 15 20 28 7 Stainless steel A4 UF20 For price and availability
331 BR316M2460 M24 60 15 20 28 7 Stainless steel A4 UF20 For price and availability
332 BR316M2465 M24 65 15 20 28 7 Stainless steel A4 UF20 For price and availability
333 BR316M2470 M24 70 15 20 28 7 Stainless steel A4 UF20 For price and availability
334 BR316M2475 M24 75 15 20 28 7 Stainless steel A4 UF20 For price and availability
335 BR316M2480 M24 80 15 20 28 7 Stainless steel A4 UF20 For price and availability
336 BR316M2485 M24 85 15 20 28 7 Stainless steel A4 UF20 For price and availability
337 BR316M2490 M24 90 15 20 28 7 Stainless steel A4 UF20 For price and availability
338 BR316M2495 M24 95 15 20 28 7 Stainless steel A4 UF20 For price and availability
339 BR316M24100 M24 100 15 20 28 7 Stainless steel A4 UF20 For price and availability
Part number
d1
l2 (mm)
Ymin (mm)
d2 (mm)
d3 (mm)
h (mm)
Material
ceramic
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation