1

standard threaded stud - type PT/CF

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description PT/CF studs - M3 - welded length: 5.7 mm - Steel 4,8
Part number CF ACC 306
Material Steel 4,8
Product selection
Selector Part number d1 l1 (mm) d2 +-0,2 (mm) d4 +-0,08 (mm) h5 max (mm) h1 l2 Material For price and availability
1 CF ACC 306 M3 6 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
2 CF ACC 308 M3 8 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
3 CF ACC 310 M3 10 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
4 CF ACC 312 M3 12 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
5 CF ACC 315 M3 15 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
6 CF ACC 320 M3 20 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
7 CF ACC 325 M3 25 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
8 CF ACC 330 M3 30 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
9 CF ACC 406 M4 6 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
10 CF ACC 408 M4 8 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
11 CF ACC 410 M4 10 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
12 CF ACC 412 M4 12 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
13 CF ACC 415 M4 15 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
14 CF ACC 420 M4 20 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
15 CF ACC 425 M4 25 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
16 CF ACC 430 M4 30 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
17 CF ACC 435 M4 35 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
18 CF ACC 440 M4 40 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
19 CF ACC 506 M5 6 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
20 CF ACC 508 M5 8 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
21 CF ACC 510 M5 10 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
22 CF ACC 512 M5 12 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
23 CF ACC 515 M5 15 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
24 CF ACC 520 M5 20 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
25 CF ACC 525 M5 25 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
26 CF ACC 530 M5 30 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
27 CF ACC 535 M5 35 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
28 CF ACC 540 M5 40 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
29 CF ACC 545 M5 45 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
30 CF ACC 608 M6 8 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
31 CF ACC 610 M6 10 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
32 CF ACC 612 M6 12 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
33 CF ACC 615 M6 15 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
34 CF ACC 620 M6 20 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
35 CF ACC 625 M6 25 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
36 CF ACC 630 M6 30 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
37 CF ACC 635 M6 35 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
38 CF ACC 640 M6 40 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
39 CF ACC 645 M6 45 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
40 CF ACC 650 M6 50 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
41 CF ACC 655 M6 55 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
42 CF ACC 660 M6 60 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Steel 4,8 For price and availability
43 CF ACC 810 M8 10 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
44 CF ACC 812 M8 12 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
45 CF ACC 815 M8 15 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
46 CF ACC 820 M8 20 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
47 CF ACC 825 M8 25 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
48 CF ACC 830 M8 30 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
49 CF ACC 835 M8 35 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
50 CF ACC 840 M8 40 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
51 CF ACC 845 M8 45 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
52 CF ACC 850 M8 50 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
53 CF ACC 855 M8 55 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
54 CF ACC 860 M8 60 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Steel 4,8 For price and availability
55 CF ACC 1012 M10 12 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
56 CF ACC 1015 M10 15 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
57 CF ACC 1020 M10 20 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
58 CF ACC 1025 M10 25 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
59 CF ACC 1030 M10 30 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
60 CF ACC 1035 M10 35 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
61 CF ACC 1040 M10 40 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
62 CF ACC 1045 M10 45 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
63 CF ACC 1050 M10 50 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
64 CF ACC 1055 M10 55 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
65 CF ACC 1060 M10 60 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Steel 4,8 For price and availability
66 CF INOX 306 M3 6 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
67 CF INOX 308 M3 8 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
68 CF INOX 310 M3 10 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
69 CF INOX 312 M3 12 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
70 CF INOX 315 M3 15 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
71 CF INOX 320 M3 20 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
72 CF INOX 325 M3 25 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
73 CF INOX 330 M3 30 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
74 CF INOX 406 M4 6 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
75 CF INOX 408 M4 8 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
76 CF INOX 410 M4 10 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
77 CF INOX 412 M4 12 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
78 CF INOX 415 M4 15 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
79 CF INOX 420 M4 20 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
80 CF INOX 425 M4 25 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
81 CF INOX 430 M4 30 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
82 CF INOX 435 M4 35 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
83 CF INOX 440 M4 40 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
84 CF INOX 506 M5 6 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
85 CF INOX 508 M5 8 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
86 CF INOX 510 M5 10 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
87 CF INOX 512 M5 12 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
88 CF INOX 515 M5 15 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
89 CF INOX 520 M5 20 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
90 CF INOX 525 M5 25 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
91 CF INOX 530 M5 30 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
92 CF INOX 535 M5 35 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
93 CF INOX 540 M5 40 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
94 CF INOX 545 M5 45 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
95 CF INOX 608 M6 8 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
96 CF INOX 610 M6 10 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
97 CF INOX 612 M6 12 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
98 CF INOX 615 M6 15 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
99 CF INOX 620 M6 20 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
100 CF INOX 625 M6 25 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
101 CF INOX 630 M6 30 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
102 CF INOX 635 M6 35 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
103 CF INOX 640 M6 40 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
104 CF INOX 645 M6 45 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
105 CF INOX 650 M6 50 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
106 CF INOX 655 M6 55 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
107 CF INOX 660 M6 60 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
108 CF INOX 810 M8 10 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
109 CF INOX 812 M8 12 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
110 CF INOX 815 M8 15 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
111 CF INOX 820 M8 20 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
112 CF INOX 825 M8 25 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
113 CF INOX 830 M8 30 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
114 CF INOX 835 M8 35 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
115 CF INOX 840 M8 40 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
116 CF INOX 845 M8 45 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
117 CF INOX 850 M8 50 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
118 CF INOX 855 M8 55 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
119 CF INOX 860 M8 60 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A2 For price and availability
120 CF INOX 1012 M10 12 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
121 CF INOX 1015 M10 15 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
122 CF INOX 1020 M10 20 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
123 CF INOX 1025 M10 25 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
124 CF INOX 1030 M10 30 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
125 CF INOX 1035 M10 35 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
126 CF INOX 1040 M10 40 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
127 CF INOX 1045 M10 45 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
128 CF INOX 1050 M10 50 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
129 CF INOX 1055 M10 55 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
130 CF INOX 1060 M10 60 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A2 For price and availability
131 CF 316 306 M3 6 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
132 CF 316 308 M3 8 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
133 CF 316 310 M3 10 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
134 CF 316 312 M3 12 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
135 CF 316 315 M3 15 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
136 CF 316 320 M3 20 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
137 CF 316 325 M3 25 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
138 CF 316 330 M3 30 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
139 CF 316 406 M4 6 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
140 CF 316 408 M4 8 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
141 CF 316 410 M4 10 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
142 CF 316 412 M4 12 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
143 CF 316 415 M4 15 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
144 CF 316 420 M4 20 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
145 CF 316 425 M4 25 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
146 CF 316 430 M4 30 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
147 CF 316 435 M4 35 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
148 CF 316 440 M4 40 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
149 CF 316 506 M5 6 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
150 CF 316 508 M5 8 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
151 CF 316 510 M5 10 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
152 CF 316 512 M5 12 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
153 CF 316 515 M5 15 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
154 CF 316 520 M5 20 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
155 CF 316 525 M5 25 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
156 CF 316 530 M5 30 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
157 CF 316 535 M5 35 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
158 CF 316 540 M5 40 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
159 CF 316 545 M5 45 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
160 CF 316 608 M6 8 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
161 CF 316 610 M6 10 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
162 CF 316 612 M6 12 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
163 CF 316 615 M6 15 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
164 CF 316 620 M6 20 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
165 CF 316 625 M6 25 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
166 CF 316 630 M6 30 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
167 CF 316 635 M6 35 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
168 CF 316 640 M6 40 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
169 CF 316 645 M6 45 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
170 CF 316 650 M6 50 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
171 CF 316 655 M6 55 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
172 CF 316 660 M6 60 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
173 CF 316 810 M8 10 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
174 CF 316 812 M8 12 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
175 CF 316 815 M8 15 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
176 CF 316 820 M8 20 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
177 CF 316 825 M8 25 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
178 CF 316 830 M8 30 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
179 CF 316 835 M8 35 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
180 CF 316 840 M8 40 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
181 CF 316 845 M8 45 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
182 CF 316 850 M8 50 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
183 CF 316 855 M8 55 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
184 CF 316 860 M8 60 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Stainless steel A4 For price and availability
185 CF 316 1012 M10 12 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
186 CF 316 1015 M10 15 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
187 CF 316 1020 M10 20 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
188 CF 316 1025 M10 25 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
189 CF 316 1030 M10 30 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
190 CF 316 1035 M10 35 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
191 CF 316 1040 M10 40 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
192 CF 316 1045 M10 45 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
193 CF 316 1050 M10 50 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
194 CF 316 1055 M10 55 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
195 CF 316 1060 M10 60 10.7 0.75 3 1,2-1,6 ≈l1-0,3 Stainless steel A4 For price and availability
196 CF ALU 306 M3 6 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
197 CF ALU 308 M3 8 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
198 CF ALU 310 M3 10 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
199 CF ALU 312 M3 12 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
200 CF ALU 315 M3 15 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
201 CF ALU 320 M3 20 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
202 CF ALU 325 M3 25 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
203 CF ALU 330 M3 30 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
204 CF ALU 406 M4 6 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
205 CF ALU 408 M4 8 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
206 CF ALU 410 M4 10 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
207 CF ALU 412 M4 12 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
208 CF ALU 415 M4 15 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
209 CF ALU 420 M4 20 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
210 CF ALU 425 M4 25 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
211 CF ALU 430 M4 30 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
212 CF ALU 435 M4 35 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
213 CF ALU 440 M4 40 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
214 CF ALU 506 M5 6 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
215 CF ALU 508 M5 8 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
216 CF ALU 510 M5 10 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
217 CF ALU 512 M5 12 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
218 CF ALU 515 M5 15 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
219 CF ALU 520 M5 20 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
220 CF ALU 525 M5 25 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
221 CF ALU 530 M5 30 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
222 CF ALU 535 M5 35 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
223 CF ALU 540 M5 40 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
224 CF ALU 545 M5 45 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
225 CF ALU 608 M6 8 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
226 CF ALU 610 M6 10 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
227 CF ALU 612 M6 12 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
228 CF ALU 615 M6 15 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
229 CF ALU 620 M6 20 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
230 CF ALU 625 M6 25 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
231 CF ALU 630 M6 30 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
232 CF ALU 635 M6 35 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
233 CF ALU 640 M6 40 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
234 CF ALU 645 M6 45 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
235 CF ALU 650 M6 50 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
236 CF ALU 655 M6 55 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
237 CF ALU 660 M6 60 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Aluminum For price and availability
238 CF ALU 810 M8 10 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
239 CF ALU 812 M8 12 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
240 CF ALU 815 M8 15 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
241 CF ALU 820 M8 20 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
242 CF ALU 825 M8 25 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
243 CF ALU 830 M8 30 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
244 CF ALU 835 M8 35 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
245 CF ALU 840 M8 40 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
246 CF ALU 845 M8 45 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
247 CF ALU 850 M8 50 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
248 CF ALU 855 M8 55 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
249 CF ALU 860 M8 60 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Aluminum For price and availability
250 CF LTN 306 M3 6 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
251 CF LTN 308 M3 8 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
252 CF LTN 310 M3 10 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
253 CF LTN 312 M3 12 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
254 CF LTN 315 M3 15 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
255 CF LTN 320 M3 20 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
256 CF LTN 325 M3 25 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
257 CF LTN 330 M3 30 4.5 0.6 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
258 CF LTN 406 M4 6 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
259 CF LTN 408 M4 8 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
260 CF LTN 410 M4 10 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
261 CF LTN 412 M4 12 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
262 CF LTN 415 M4 15 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
263 CF LTN 420 M4 20 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
264 CF LTN 425 M4 25 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
265 CF LTN 430 M4 30 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
266 CF LTN 435 M4 35 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
267 CF LTN 440 M4 40 5.5 0.65 0.6 0,7-1,4 ≈l1-0,3 Brass For price and availability
268 CF LTN 506 M5 6 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
269 CF LTN 508 M5 8 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
270 CF LTN 510 M5 10 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
271 CF LTN 512 M5 12 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
272 CF LTN 515 M5 15 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
273 CF LTN 520 M5 20 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
274 CF LTN 525 M5 25 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
275 CF LTN 530 M5 30 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
276 CF LTN 535 M5 35 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
277 CF LTN 540 M5 40 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
278 CF LTN 545 M5 45 6.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
279 CF LTN 608 M6 8 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
280 CF LTN 610 M6 10 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
281 CF LTN 612 M6 12 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
282 CF LTN 615 M6 15 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
283 CF LTN 620 M6 20 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
284 CF LTN 625 M6 25 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
285 CF LTN 630 M6 30 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
286 CF LTN 635 M6 35 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
287 CF LTN 640 M6 40 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
288 CF LTN 645 M6 45 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
289 CF LTN 650 M6 50 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
290 CF LTN 655 M6 55 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
291 CF LTN 660 M6 60 7.5 0.75 1 0,7-1,4 ≈l1-0,3 Brass For price and availability
292 CF LTN 810 M8 10 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
293 CF LTN 812 M8 12 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
294 CF LTN 815 M8 15 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
295 CF LTN 820 M8 20 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
296 CF LTN 825 M8 25 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
297 CF LTN 830 M8 30 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
298 CF LTN 835 M8 35 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
299 CF LTN 840 M8 40 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
300 CF LTN 845 M8 45 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
301 CF LTN 850 M8 50 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
302 CF LTN 855 M8 55 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
303 CF LTN 860 M8 60 9 0.75 1.5 0,8-1,4 ≈l1-0,3 Brass For price and availability
Part number
d1
l1 (mm)
d2 +-0,2 (mm)
d4 +-0,08 (mm)
h5 max (mm)
h1
l2
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation